NXP Semiconductors


Select site:

English

Datasheet

74LV164
(Product Specification)
04-Feb-05, 21 pages, 116 kB

Download all documentation

General description

The 74LV164 is a low-voltage, Si-gate CMOS device and is pin and function compatible with the 74HC164 and 74HCT164.

The 74LV164 is an 8-bit edge-triggered shift register with serial data entry and an output from each of the eight stages. Data is entered serially through one of two inputs (DSA or DSB) and either input can be used as an active HIGH enable for data entry through the other input. Both inputs must be connected together or an unused input must be tied HIGH.

Data shifts one place to the right on each LOW-to-HIGH transition of the clock input (CP) and enters into Q0, which is the logical AND-function of the two data inputs (DSA and DSB) that existed one set-up time prior to the rising clock edge.

A LOW on the master reset input (MR) overrides all other inputs and clears the register asynchronously, forcing all outputs LOW.

Features

  • Wide operating voltage: 1.0 V to 5.5 V
  • Optimized for low-voltage applications: 1.0 V to 3.6 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Typical VOLP (output ground bounce): < 0.8 V at VCC = 3.3 V and Tamb = 25 Cel
  • Typical VOHV (output VOH undershoot): > 2 V at VCC = 3.3 V and Tamb = 25 Cel
  • Gated serial data inputs
  • Asynchronous master reset
  • ESD protection:
    • HBM EIA/JESD22-A114-B exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 Cel to +80Cel and from -40 Cel to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV164BQ74LV164BQ-G9352 786 54115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74LV164BQ
Always Pb-free
74LV164D74LV164D9350 674 50112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LV164D
week 5, 2004
74LV164D74LV164D-T9350 674 50118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LV164D
week 5, 2004
74LV164DB74LV164DB9351 701 90112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74LV164DB
week 12, 2005
74LV164DB74LV164DB-T9351 701 90118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74LV164DB
week 12, 2005
74LV164N74LV164N9350 674 60112Volume productionSOT27-1
(DIP14)
TubeStandard Marking74LV164N
Always Pb-free
74LV164PW74LV164PW9351 752 40112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LV164PW
week 17, 2005
74LV164PW74LV164PW-T9351 752 40118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LV164PW
week 17, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LV164BQ9352 786  54115  0.2600      Order samples
74LV164D9350 674  50112  0.3200     not available
74LV164D9350 674  50118  0.3200      Order samples
74LV164DB9351 701  90112  0.3300     not available
74LV164DB9351 701  90118  0.3300      Order samples
74LV164N9350 674  60112  0.4000NADIGI-KEY CORPORATION90711/21/2008 Buy online Order samples
74LV164PW9351 752  40112  0.3300     not available
74LV164PW9351 752  40118  0.3300      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV164DSOT108-1
(SO14)
8-Bit Serial-In/Parallel-Out Shift Register7812@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 12 mA
74LV164DBSOT337-1
(SSOP14)
8-Bit Serial-In/Parallel-Out Shift Register7812@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 12 mA
74LV164NSOT27-1
(DIP14)
8-Bit Serial-In/Parallel-Out Shift Register7812@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 12 mA
74LV164PWSOT402-1
(TSSOP14)
8-Bit Serial-In/Parallel-Out Shift Register7812@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 12 mA

Similar products

74LV164 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.