NXP Semiconductors


Select site:

English

Datasheet

74LV174
(Product Specification)
20-May-98, 14 pages, 132 kB

Download all documentation

General description

The 74LV174 is a low-voltage Si-gate CMOS device and is pin and function compatible with the 74HC/HCT174.

The 74LV174 has six edge-triggered D-type flip-flops with individual D inputs and Q outputs. The common clock (CP) and master reset (MR) inputs load and reset (clear) all flip-flops simultaneously.

The register is fully edge-triggered. The state of each D input, one set-up time prior to the LOW-to-HIGH clock transition, is transferred to the corresponding output of the flip-flop.

A LOW level on the MR input forces all outputs LOWindependently of clock or data inputs.

The device is useful for applications requiring true outputs only and clock and master reset inputs that are common to all storage elements.

Features

  • Wide operating voltage: 1.0 to 5.5V
  • Optimized for Low Voltage applications: 1.0 to 3.6V
  • Accepts TTL input levels between VCC = 2.7V and VCC = 3.6V
  • Typical V OLP (output ground bounce) < 0.8V @ VCC = 3.3VT amb = 25°C
  • Typical V OHV (output V OH undershoot) > 2V @ VCC = 3.3VT amb = 25°C
  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV174D74LV174D9350 674 70112Volume productionSOT109-1
(SO16)
TubeStandard Marking74LV174D
week 6, 2004
74LV174D74LV174D-T9350 674 70118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74LV174D
week 6, 2004
74LV174DB74LV174DB9351 660 40112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74LV174DB
week 12, 2005
74LV174DB74LV174DB-T9351 660 40118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74LV174DB
week 12, 2005
74LV174N74LV174N9350 674 80112Volume productionSOT38-4
(DIP16)
TubeStandard Marking74LV174N
Always Pb-free
74LV174PW74LV174PW9351 745 50112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74LV174PW
week 17, 2005
74LV174PW74LV174PW-T9351 745 50118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74LV174PW
week 17, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LV174D9350 674  70112  0.3200     not available
74LV174D9350 674  70118  0.3200     not available
74LV174DB9351 660  40112  0.3200     not available
74LV174DB9351 660  40118  0.3200      Order samples
74LV174N9350 674  80112  0.4000NADIGI-KEY CORPORATION1,9758/28/2008 Buy online Order samples
74LV174PW9351 745  50112  0.3300     not available
74LV174PW9351 745  50118  0.3300      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV174DSOT109-1
(SO16)
3.3V Hex D-Type Flip-Flop with Reset; Positive-Edge Trigger 77 16@3.3V 1.0-5.5 V 16 Low Power or Battery Applications TTL +/- 12 mA
74LV174DBSOT338-1
(SSOP16)
3.3V Hex D-Type Flip-Flop with Reset; Positive-Edge Trigger 77 16@3.3V 1.0-5.5 V 16 Low Power or Battery Applications TTL +/- 12 mA
74LV174NSOT38-4
(DIP16)
3.3V Hex D-Type Flip-Flop with Reset; Positive-Edge Trigger 77 16@3.3V 1.0-5.5 V 16 Low Power or Battery Applications TTL +/- 12 mA
74LV174PWSOT403-1
(TSSOP16)
3.3V Hex D-Type Flip-Flop with Reset; Positive-Edge Trigger 77 16@3.3V 1.0-5.5 V 16 Low Power or Battery Applications TTL +/- 12 mA

Similar products

74LV174 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.