The 74LV241 is a low-voltage, Si-gate CMOS device and is pin and function compatible with 74HC241 and 74HCT241.
The 74LV241 is an octal non-inverting buffer/line driver with 3-state outputs. The 3-state outputs are controlled by the output enable inputs (pins 1OE and 2OE).
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LV241D | 74LV241D | 9351 860 90112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | 74LV241D
| week 30, 2004 |
| 74LV241D | 74LV241D-T | 9351 860 90118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74LV241D
| week 30, 2004 |
| 74LV241DB | 74LV241DB | 9351 746 20112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | 74LV241DB
| week 13, 2005 |
| 74LV241DB | 74LV241DB-T | 9351 746 20118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74LV241DB
| week 13, 2005 |
| 74LV241N | 74LV241N | 9351 861 00112 | Volume production | SOT146-1
(DIP20) | Tube | Standard Marking | 74LV241N
| Always Pb-free |
| 74LV241PW | 74LV241PW | 9351 745 90112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | 74LV241PW
| week 7, 2005 |
| 74LV241PW | 74LV241PW-T | 9351 745 90118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74LV241PW
| week 7, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LV241D | 9351 860 90112 | 0.5000 | NA | AVNET ELECTRONICS MARKETING | 1,520 | 11/21/2008 | Buy online | not available |
| NA | DIGI-KEY CORPORATION | 1,470 | 11/21/2008 | Buy online | ||||
| 74LV241D | 9351 860 90118 | 0.5000 | Order samples | |||||
| 74LV241DB | 9351 746 20112 | 0.5000 | NA | AVNET ELECTRONICS MARKETING | 924 | 11/21/2008 | Buy online | not available |
| NA | DIGI-KEY CORPORATION | 1,694 | 11/21/2008 | Buy online | ||||
| 74LV241DB | 9351 746 20118 | 0.5000 | Order samples | |||||
| 74LV241N | 9351 861 00112 | 0.5000 | NA | AVNET ELECTRONICS MARKETING | 1,440 | 11/21/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 27 | 11/21/2008 | Buy online | ||||
| 74LV241PW | 9351 745 90112 | 0.5000 | NA | AVNET ELECTRONICS MARKETING | 1,875 | 11/21/2008 | Buy online | not available |
| NA | DIGI-KEY CORPORATION | 1,340 | 11/21/2008 | Buy online | ||||
| 74LV241PW | 9351 745 90118 | 0.5000 | Order samples |
Related applications
LCD display - discretes focus
PDA - discretes focus
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Main CPU board
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LV241D | SOT163-1
(SO20) | Octal Buffer/Line Driver; Non-Inverting (3-State) | 8@3.3V | 1.0-3.6 V | 20 | Low Power or Battery Applications | TTL | +/- 8 mA |
| 74LV241DB | SOT339-1
(SSOP20) | Octal Buffer/Line Driver; Non-Inverting (3-State) | 8@3.3V | 1.0-3.6 V | 20 | Low Power or Battery Applications | TTL | +/- 8 mA |
| 74LV241N | SOT146-1
(DIP20) | Octal Buffer/Line Driver; Non-Inverting (3-State) | 8@3.3V | 1.0-3.6 V | 20 | Low Power or Battery Applications | TTL | +/- 8 mA |
| 74LV241PW | SOT360-1
(TSSOP20) | Octal Buffer/Line Driver; Non-Inverting (3-State) | 8@3.3V | 1.0-3.6 V | 20 | Low Power or Battery Applications | TTL | +/- 8 mA |
74LV241 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.