The 74LV244 is a low-voltage Si-gate CMOS device and is pin and function compatible with 74HC/HCT244.
The 74LV244 is an octal non-inverting buffer/line driver with 3-State outputs. The 3-State outputs are controlled by the output enable inputs 1OE and 2OE. A HIGH on nOE causes the outputs to assume a high impedance OFF-state. The 74LV244 is identical to the 74LV240 but has non-inverting outputs.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74LV244D | 74LV244D,112 | 9350 563 70112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | |
| 74LV244D | 74LV244D,118 | 9350 563 70118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | |
| 74LV244DB | 74LV244DB,112 | 9350 736 80112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | |
| 74LV244DB | 74LV244DB,118 | 9350 736 80118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | |
| 74LV244N | 74LV244N,112 | 9350 626 10112 | Volume production | SOT146-1
(DIP20) | Tube | Standard Marking | |
| 74LV244PW | 74LV244PW,112 | 9351 746 50112 | Volume production | SOT360 | Tube | Standard Marking | |
| 74LV244PW | 74LV244PW,118 | 9351 746 50118 | Volume production | SOT360 | Reel Pack, SMD, 13" | Standard Marking | |
| 74LV244U | 74LV244U,029 | 9352 212 10029 | Volume production | Uncased die |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74LV244D | 74LV244D,112 | 74LV244D |
| week 30, 2004 | 10,23 | 9,78E+07 | 1 | |
| 74LV244D | 74LV244D,118 | 74LV244D |
| week 30, 2004 | 10,23 | 9,78E+07 | 1 | |
| 74LV244DB | 74LV244DB,112 | 74LV244DB |
| week 13, 2005 | 10,23 | 9,78E+07 | 1 | |
| 74LV244DB | 74LV244DB,118 | 74LV244DB |
| week 13, 2005 | 10,23 | 9,78E+07 | 1 | |
| 74LV244N | 74LV244N,112 | 74LV244N |
| Always Pb-free | 10,23 | 9,78E+07 | NA | |
| 74LV244PW | 74LV244PW,112 | 74LV244PW |
| week 7, 2005 | 10,23 | 9,78E+07 | 1 | |
| 74LV244PW | 74LV244PW,118 | 74LV244PW |
| week 7, 2005 | 10,23 | 9,78E+07 | 1 | |
| 74LV244U | 74LV244U,029 | 74LV244U |
| week 18, 2005 | 10,23 | 9,78E+07 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74LV244D | 9350 563 70112 | 74LV244D,112 | 0.3400 | NA | NEWARK | 1,346 | 2/8/2010 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 118 | 2/8/2010 | Buy online | ||||||
| EU | FARNELL | 1,509 | 2/8/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 02/09/2010 | Buy online | ||||||
| 74LV244D | 9350 563 70118 | 74LV244D,118 | 0.3400 | NA | NEWARK | 1,346 | 2/8/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 118 | 2/8/2010 | Buy online | ||||||
| EU | FARNELL | 1,509 | 2/8/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 02/09/2010 | Buy online | ||||||
| 74LV244DB | 9350 736 80112 | 74LV244DB,112 | 0.3400 | NA | ARROW ELECTRONICS | 118 | 2/8/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 02/09/2010 | Buy online | ||||||
| 74LV244DB | 9350 736 80118 | 74LV244DB,118 | 0.3400 | NA | ARROW ELECTRONICS | 118 | 2/8/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 02/09/2010 | Buy online | ||||||
| 74LV244N | 9350 626 10112 | 74LV244N,112 | 0.3900 | NA | ARROW ELECTRONICS | 112 | 2/8/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 1,374 | 2/6/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,880 | 2/8/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 02/09/2010 | Buy online | ||||||
| 74LV244PW | 9351 746 50112 | 74LV244PW,112 | 0.3400 | NA | ARROW ELECTRONICS | 118 | 2/8/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 02/09/2010 | Buy online | ||||||
| 74LV244PW | 9351 746 50118 | 74LV244PW,118 | 0.3400 | NA | ARROW ELECTRONICS | 118 | 2/8/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 02/09/2010 | Buy online | ||||||
| ASIA | WPI | 2,500 | 2500 | 02/08/2010 | Buy online | |||||
| 74LV244U | 9352 212 10029 | 74LV244U,029 | JAPAN | CHIP ONE STOP | no | 02/09/2010 | Buy online | not available |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LV244D | SOT163-1
(SO20) | Buffer/Line Driver; Non-Inverting (3-State) | 8@3.3V | 1.0-5.5 V | 20 | Low Power or Battery Applications | TTL | +/- 16 mA |
| 74LV244DB | SOT339-1
(SSOP20) | Buffer/Line Driver; Non-Inverting (3-State) | 8@3.3V | 1.0-5.5 V | 20 | Low Power or Battery Applications | TTL | +/- 16 mA |
| 74LV244N | SOT146-1
(DIP20) | Buffer/Line Driver; Non-Inverting (3-State) | 8@3.3V | 1.0-5.5 V | 20 | Low Power or Battery Applications | TTL | +/- 16 mA |
| 74LV244PW | SOT360
| Buffer/Line Driver; Non-Inverting (3-State) | 8@3.3V | 1.0-5.5 V | 20 | Low Power or Battery Applications | TTL | +/- 16 mA |
| 74LV244U | Uncased die
| Buffer/Line Driver; Non-Inverting (3-State) | 8@3.3V | 1.0-5.5 V | 20 | Low Power or Battery Applications | TTL | +/- 16 mA |
Similar products
74LV244
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.