NXP Semiconductors


Select site:

English

Datasheet

74LV245
(Product Specification)
20-Apr-98, 12 pages, 127 kB

Download all documentation

General description

The 74LV245 is a low-voltage Si-gate CMOS device and is pin and function compatible with 74HC/HCT245.

The 74LV245 is an octal transceiver featuring non-inverting 3-State bus compatible outputs in both send and receive directions. The 74LV245 features an output enable (OE) input for easy cascading and a send/receive (DIR) input for direction control. OE controls the outputs so that the buses are effectively isolated.

Features

  • Wide operating voltage: 1.0 to 5.5 V
  • Optimized for low voltage applications: 1.0 to 3.6 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Typical V OLP (output ground bounce) < 0.8 V at VCC = 3.3 VT amb = 25°C
  • Typical V OHV (output V OH undershoot) > 2 V at VCC = 3.3 VT amb = 25°C
  • Output capability: bus driver
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV245D74LV245D9350 632 10112Volume productionSOT163-1
(SO20)
TubeStandard Marking74LV245D
week 30, 2004
74LV245D74LV245D-T9350 632 10118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74LV245D
week 30, 2004
74LV245DB74LV245DB9350 805 90112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74LV245DB
week 17, 2005
74LV245DB74LV245DB-T9350 805 90118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74LV245DB
week 17, 2005
74LV245N74LV245N9350 632 00112Volume productionSOT146-1
(DIP20)
TubeStandard Marking74LV245N
Always Pb-free
74LV245PW74LV245PW9351 746 60112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74LV245PW
week 7, 2005
74LV245PW74LV245PW-T9351 746 60118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74LV245PW
week 7, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LV245D9350 632  10112  0.3400NAARROW ELECTRONICS2,8888/27/2008 Buy online Order samples
   EUFARNELL4338/27/2008 Buy online  
   NANEWARK4338/27/2008 Buy online  
74LV245D9350 632  10118  0.3400      Order samples
74LV245DB9350 805  90112  0.3400     not available
74LV245DB9350 805  90118  0.3400      Order samples
74LV245N9350 632  00112  0.4300NADIGI-KEY CORPORATION1,1758/28/2008 Buy online Order samples
74LV245PW9351 746  60112  0.3400     not available
74LV245PW9351 746  60118  0.3400      Order samples

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV245DSOT163-1
(SO20)
3.3V Transceiver with Direction Pin; Non-Inverting (3-State) 7@3.3V 1.0-5.5 V 20 Low Power or Battery Applications TTL +/- 16 mA
74LV245DBSOT339-1
(SSOP20)
3.3V Transceiver with Direction Pin; Non-Inverting (3-State) 7@3.3V 1.0-5.5 V 20 Low Power or Battery Applications TTL +/- 16 mA
74LV245NSOT146-1
(DIP20)
3.3V Transceiver with Direction Pin; Non-Inverting (3-State) 7@3.3V 1.0-5.5 V 20 Low Power or Battery Applications TTL +/- 16 mA
74LV245PWSOT360-1
(TSSOP20)
3.3V Transceiver with Direction Pin; Non-Inverting (3-State) 7@3.3V 1.0-5.5 V 20 Low Power or Battery Applications TTL +/- 16 mA

Similar products

74LV245 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.