NXP Semiconductors


Select site:

English

74LV251

Selection guide

Datasheet

(Product Specification)
v.2, 20-May-98, 12 pages, 126 kB

Download all documentation

8-input multiplexer (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LV251 is a low-voltage Si-gate CMOS device and is pin and function compatible with 74HC/HCT251.

The 74LV251 is an 8-input multiplexer with 8 binary inputs (I0 to I7)an output enable input (OE) and three select inputs (S0, S1, S2). One of the eight binary inputs is selected by the select inputs and is routed to the outputs (Y,Y). Both outputs are in the high impedance OFF-state (Z) when the output enable input is HIGH, allowing multiplexer expansion by tying the outputs.

Features

  • Optimized for low voltage applications: 1.0 to 3.6 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Typical V OLP (output ground bounce) < 0.8 V at VCC = 3.3 VT amb = 25°C
  • Typical V OHV (output V OH undershoot) > 2 V at VCC = 3.3 VT amb = 25°C
  • True and complement outputs
  • Both outputs are 3-State for further multiplexer expansion
  • Multifunction capability
  • Permits multiplexing from n-lines to one line
  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LV251D74LV251D,1129351 560 80112Volume productionSOT109-1
(SO16)
TubeStandard Marking
74LV251D74LV251D,1189351 560 80118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking
74LV251DB74LV251DB,1129351 660 50112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74LV251DB74LV251DB,1189351 660 50118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74LV251N74LV251N,1129351 560 90112Volume productionSOT38-4
(DIP16)
TubeStandard Marking
74LV251PW74LV251PW,1129351 746 70112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74LV251PW74LV251PW,1189351 746 70118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74LV251D74LV251D,11274LV251D
week 6, 2004 10,239,78E+071
74LV251D74LV251D,11874LV251D
week 6, 2004 10,239,78E+071
74LV251DB74LV251DB,11274LV251DB
week 12, 2005 10,239,78E+071
74LV251DB74LV251DB,11874LV251DB
week 12, 2005 10,239,78E+071
74LV251N74LV251N,11274LV251N
Always Pb-free 10,239,78E+07NA
74LV251PW74LV251PW,11274LV251PW
week 10, 2005 10,239,78E+071
74LV251PW74LV251PW,11874LV251PW
week 10, 2005 10,239,78E+071

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LV251D9351 560 80112  74LV251D,112  0.5000NAARROW ELECTRONICS118 3/12/2010Buy onlinenot available
    NADIGI-KEY CORPORATION30 3/13/2010Buy online 
    JAPANCHIP ONE STOPno 03/12/2010Buy online 
74LV251D9351 560 80118  74LV251D,118  0.5000NAARROW ELECTRONICS118 3/12/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/12/2010Buy online 
74LV251DB9351 660 50112  74LV251DB,112  0.5000NAARROW ELECTRONICS118 3/12/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/12/2010Buy online 
74LV251DB9351 660 50118  74LV251DB,118  0.5000NAARROW ELECTRONICS118 3/12/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/12/2010Buy online 
74LV251N9351 560 90112  74LV251N,112  0.5000NAARROW ELECTRONICS112 3/12/2010Buy onlinenot available
    NADIGI-KEY CORPORATION684 3/13/2010Buy online 
    JAPANCHIP ONE STOPno 03/12/2010Buy online 
74LV251PW9351 746 70112  74LV251PW,112  0.5000NAARROW ELECTRONICS118 3/12/2010Buy onlinenot available
    NADIGI-KEY CORPORATION1,262 3/13/2010Buy online 
    JAPANCHIP ONE STOPyes 03/12/2010Buy online 
74LV251PW9351 746 70118  74LV251PW,118  0.5000NAARROW ELECTRONICS118 3/12/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPyes 03/12/2010Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV251DSOT109-1
(SO16)
8-Input Multiplexer (3-State)14@3.3V1.0-3.6 V16Low Power or Battery ApplicationsTTL+/- 6 mA
74LV251DBSOT338-1
(SSOP16)
8-Input Multiplexer (3-State)14@3.3V1.0-3.6 V16Low Power or Battery ApplicationsTTL+/- 6 mA
74LV251NSOT38-4
(DIP16)
8-Input Multiplexer (3-State)14@3.3V1.0-3.6 V16Low Power or Battery ApplicationsTTL+/- 6 mA
74LV251PWSOT403-1
(TSSOP16)
8-Input Multiplexer (3-State)14@3.3V1.0-3.6 V16Low Power or Battery ApplicationsTTL+/- 6 mA


Similar products
74LV251 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.