NXP Semiconductors


Select site:

English

Datasheet

74LV273
(Product Specification)
29-May-98, 12 pages, 128 kB

Download all documentation

General description

The 74LV273 is a low-voltage Si-gate CMOS device and is pin and function compatible with the 74HC/HCT273.

The 74LV273 has eight edge-triggered, D-type flip-flops with individual D inputs and Q outputs. The common clock (CP) and master reset (MR) inputs load and reset (clear) all flip-flops simultaneously. The state of each D input, one set-up time before the LOW-to-HIGH clock transitionis transferred to the corresponding output (Qn) of the flip-flop.

All outputs will be forced LOW independently of clock or data inputs by a LOW voltage level on the MR input.

The device is useful for applications where the true output only is required and the clock and master reset are common to all storage elements.

Features

  • Wide operating voltage: 1.0 to 5.5V
  • Optimized for Low Voltage applications: 1.0 to 3.6V
  • Accepts TTL input levels between VCC = 2.7V and VCC = 3.6V
  • Typical V OLP (output ground bounce) < 0.8V @ VCC = 3.3VT amb = 25°C
  • Typical V OHV (output V OH undershoot) > 2V @ VCC = 3.3VT amb = 25°C
  • Ideal buffer for MOS microprocessor or memory
  • Common clock and master reset
  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV273D74LV273D9350 674 90112Volume productionSOT163-1
(SO20)
TubeStandard Marking74LV273D
week 30, 2004
74LV273D74LV273D-T9350 674 90118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74LV273D
week 30, 2004
74LV273DB74LV273DB9351 517 60112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74LV273DB
week 17, 2005
74LV273DB74LV273DB-T9351 517 60118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74LV273DB
week 17, 2005
74LV273N74LV273N9350 675 00112Volume productionSOT146-1
(DIP20)
TubeStandard Marking74LV273N
Always Pb-free
74LV273PW74LV273PW9351 747 20112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74LV273PW
week 7, 2005
74LV273PW74LV273PW-T9351 747 20118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74LV273PW
week 7, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LV273D9350 674  90112  0.2900     not available
74LV273D9350 674  90118  0.2900NAAVNET ELECTRONICS MARKETING2,0008/27/2008 Buy online Order samples
74LV273DB9351 517  60112  0.3200     not available
74LV273DB9351 517  60118  0.3200      Order samples
74LV273N9350 675  00112  0.5000NADIGI-KEY CORPORATION1,4008/28/2008 Buy online Order samples
74LV273PW9351 747  20112  0.2900      Order samples
74LV273PW9351 747  20118  0.2900      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV273DSOT163-1
(SO20)
3.3V D-Type Flip-Flop with Reset; Positive-Edge Trigger 110 12@3.3V 1.0-5.5 V 20 Low Power or Battery Applications TTL +/- 12 mA
74LV273DBSOT339-1
(SSOP20)
3.3V D-Type Flip-Flop with Reset; Positive-Edge Trigger 110 12@3.3V 1.0-5.5 V 20 Low Power or Battery Applications TTL +/- 12 mA
74LV273NSOT146-1
(DIP20)
3.3V D-Type Flip-Flop with Reset; Positive-Edge Trigger 110 12@3.3V 1.0-5.5 V 20 Low Power or Battery Applications TTL +/- 12 mA
74LV273PWSOT360-1
(TSSOP20)
3.3V D-Type Flip-Flop with Reset; Positive-Edge Trigger 110 12@3.3V 1.0-5.5 V 20 Low Power or Battery Applications TTL +/- 12 mA

Similar products

74LV273 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.