NXP Semiconductors


Select site:

English

Datasheet

74LV27
(Product Specification)
10-Mar-03, 8 pages, 70 kB

Download all documentation

General description

The 74LV27 is a low-voltage Si-gate CMOS device and is pin and function compatible with 74HC/HCT27.

The 74LV27 provides the 3-input NOR function.

Features

  • Wide operating voltage: 1.0 to 5.5 V
  • Optimized for Low Voltage applications: 1.0 to 3.6 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Typical VOLP (output ground bounce) < 0.8 V at VCC = 3.3 V, Tamb = 25 Cel.
  • Typical VOHV (output VOH undershoot) > 2 V at VCC = 3.3 V, Tamb = 25 Cel.
  • Output capability: standard
  • ICC category: SSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV27D74LV27D9351 674 70112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LV27D
week 5, 2004
74LV27D74LV27D-T9351 674 70118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LV27D
week 5, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LV27D9351 674  70112  0.2200NADIGI-KEY CORPORATION2,0678/28/2008 Buy online Order samples
74LV27D9351 674  70118  0.2200      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV27DSOT108-1
(SO14)
Triple 3-Input NOR Gate 8@3.3V 1.0-5.5 V 14 Low Power or Battery Applications TTL +/- 12 mA

Similar products

74LV27 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.