NXP Semiconductors


Select site:

English

74LV373

Selection guide

Datasheet

74LV373
(Product Specification)
10-Jun-98, 12 pages, 133 kB

Download all documentation

74LV373 - Octal D-type transparent latch (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LV373 is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HC/HCT373.

The 74LV373 is an octal D-type transparent latch featuring separate D-type inputs for each latch and 3-State outputs for bus oriented applications. A latch enable (LE) input and an output enable (OE) input are common to all internal latches.

The ?373? consists of eight D-type transparent latches with 3-State true outputs. When LE is HIGH, data at the Dn inputs enters the latches. In this condition the latches are transparent, i .e., a latch output will change each time its corresponding D-input changes. When LE is LOW the latches store the information that was present at the D-inputs a set-up time preceding the HIGH-to-LOW transition of LE. When OE is LOW, the contents of the eight latches are available at the outputs. When OE is HIGH, the outputs go to the high impedance OFF-state. Operation of the OE input does not affect the state of the latches.

The ?373? is functionally identical to the ?573?, but the ?573? has a different pin arrangement.

Features

  • Wide operating voltage: 1.0 to 5.5V
  • Optimized for Low Voltage applications: 1.0V to 3.6V
  • Accepts TTL input levels between VCC = 2.7V and VCC = 3.6V
  • Typical V OLP (output ground bounce) < 0.8V at VCC = 3.3VT amb = 25°C
  • Typical V OHV (output V OH undershoot) > 2V at VCC = 3.3VT amb = 25°C
  • Common 3-State output enable input
  • Output capability: bus driver
  • ICC category: MSI

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LV373D74LV373D,1129350 632 50112Volume productionSOT163TubeStandard Marking
74LV373D74LV373D,1189350 632 50118Volume productionSOT163Reel Pack, SMD, 13"Standard Marking
74LV373DB74LV373DB,1129350 806 00112Volume productionSOT339TubeStandard Marking
74LV373DB74LV373DB,1189350 806 00118Volume productionSOT339Reel Pack, SMD, 13"Standard Marking
74LV373N74LV373N,1129350 632 40112Volume productionSOT146-1
(DIP20)
TubeStandard Marking
74LV373PW74LV373PW,1129351 748 20112Volume productionSOT360TubeStandard Marking
74LV373PW74LV373PW,1189351 748 20118Volume productionSOT360Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74LV373D74LV373D,11274LV373D
week 30, 2004 10,239,78E+071
74LV373D74LV373D,11874LV373D
week 30, 2004 10,239,78E+071
74LV373DB74LV373DB,11274LV373DB
week 17, 2005 10,239,78E+071
74LV373DB74LV373DB,11874LV373DB
week 17, 2005 10,239,78E+071
74LV373N74LV373N,11274LV373N
Always Pb-free 10,239,78E+07NA
74LV373PW74LV373PW,11274LV373PW
week 17, 2005 10,239,78E+071
74LV373PW74LV373PW,11874LV373PW
week 17, 2005 10,239,78E+071

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LV373D9350 632 50112  74LV373D,112  0.3400      not available
74LV373D9350 632 50118  74LV373D,118  0.3400NAFUTURE ELECTRONICS2,000 11/7/2009Buy onlinenot available
74LV373DB9350 806 00112  74LV373DB,112  0.3400      not available
74LV373DB9350 806 00118  74LV373DB,118  0.3400      not available
74LV373N9350 632 40112  74LV373N,112  0.4100NADIGI-KEY CORPORATION1,346 11/6/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING2,880 11/6/2009Buy online 
74LV373PW9351 748 20112  74LV373PW,112  0.3400NAMOUSER ELECTRONICS1,316 11/6/2009Buy onlinenot available
74LV373PW9351 748 20118  74LV373PW,118  0.3400      not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV373DSOT163
Octal D-Type Transparent Latch (3-State)10@3.3V1.0-5.5 V20Low Power or Battery ApplicationsTTL+/- 16 mA
74LV373DBSOT339
Octal D-Type Transparent Latch (3-State)10@3.3V1.0-5.5 V20Low Power or Battery ApplicationsTTL+/- 16 mA
74LV373NSOT146-1
(DIP20)
Octal D-Type Transparent Latch (3-State)10@3.3V1.0-5.5 V20Low Power or Battery ApplicationsTTL+/- 16 mA
74LV373PWSOT360
Octal D-Type Transparent Latch (3-State)10@3.3V1.0-5.5 V20Low Power or Battery ApplicationsTTL+/- 16 mA


Similar products
74LV373 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.