NXP Semiconductors


Select site:

English

Datasheet

74LV374
(Product Specification)
20-Mar-97, 12 pages, 122 kB

Download all documentation

General description

The 74LV374 is a low-voltage Si-gate CMOS device and is pin and function compatible with 74HC/HCT374.

The 74LV374 is an octal D-type flip-flop featuring separate D-type inputs for each flip-flop and 3-state outputs for bus oriented applications. A clock (CP) and an output enable (OE) input are common to all flip-flops.

The eight flip-flops will store the state of their individual D-inputs that meet the set-up and hold times requirements on the LOW-to-HIGH CP transition.

When OE is LOW, the contents of the eight flip-flops is available at the outputs. When OE is HIGH, the outputs go to the high impedance OFF-state. Operation of the OE input does not affect the state of the flip-flops.

Features

  • Wide operating voltage: 1.0 to 5.5V
  • Optimized for Low Voltage applications: 1.0 to 3.6V
  • Accepts TTL input levels between VCC = 2.7V and VCC = 3.6V
  • Typical V OLP (output ground bounce) < 0.8V @ VCC = 3.3VT amb = 25°C
  • Typical V OHV (output V OH undershoot) > 2V @ VCC = 3.3VT amb = 25°C
  • Common 3-State output enable input
  • Output capability: bus driver
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV374D74LV374D9350 632 70112Volume productionSOT163-1
(SO20)
TubeStandard Marking74LV374D
week 30, 2004
74LV374D74LV374D-T9350 632 70118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74LV374D
week 30, 2004
74LV374DB74LV374DB9350 806 10112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74LV374DB
week 13, 2005
74LV374DB74LV374DB-T9350 806 10118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74LV374DB
week 13, 2005
74LV374N74LV374N9350 632 60112Volume productionSOT146-1
(DIP20)
TubeStandard Marking74LV374N
Always Pb-free
74LV374PW74LV374PW9351 748 70112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74LV374PW
week 17, 2005
74LV374PW74LV374PW-T9351 748 70118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74LV374PW
week 17, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LV374D9350 632  70112  0.3400     not available
74LV374D9350 632  70118  0.3400      Order samples
74LV374DB9350 806  10112  0.3400     not available
74LV374DB9350 806  10118  0.3400      Order samples
74LV374N9350 632  60112  0.3900NADIGI-KEY CORPORATION1,23710/9/2008 Buy online Order samples
74LV374PW9351 748  70112  0.3400     not available
74LV374PW9351 748  70118  0.3400      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV374DSOT163-1
(SO20)
3.3V D-Type Flip-Flop; Postive-Edge Trigger; 3-State7714@3.3V1.0-5.5 V20Low Power or Battery ApplicationsTTL+/- 16 mA
74LV374DBSOT339-1
(SSOP20)
3.3V D-Type Flip-Flop; Postive-Edge Trigger; 3-State7714@3.3V1.0-5.5 V20Low Power or Battery ApplicationsTTL+/- 16 mA
74LV374NSOT146-1
(DIP20)
3.3V D-Type Flip-Flop; Postive-Edge Trigger; 3-State7714@3.3V1.0-5.5 V20Low Power or Battery ApplicationsTTL+/- 16 mA
74LV374PWSOT360-1
(TSSOP20)
3.3V D-Type Flip-Flop; Postive-Edge Trigger; 3-State7714@3.3V1.0-5.5 V20Low Power or Battery ApplicationsTTL+/- 16 mA

Similar products

74LV374 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.