NXP Semiconductors


Select site:

English

Datasheet

74LV4020
(Product Specification)
29-Nov-05, 20 pages, 110 kB

Download all documentation

General description

The 74LV4020 is a low-voltage Si-gate CMOS device and is pin and function compatible with the 74HC4020 and 74HCT4020.

The 74LV4020 is a 14-stage binary ripple counter with a clock input (CP), an overriding asynchronous master reset input (MR) and 12 fully buffered parallel outputs (Q0, and Q3 to Q13).

The counter advances on the HIGH-to-LOW transition of CP. A HIGH on MR clears all counter stages and forces all outputs LOW, independent of the state of CP.

Each counter stage is a static toggle flip-flop.

Features

  • Optimized for low-voltage applications: 1.0 V to 5.5 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Typical LOW-level output voltage (peak) or output ground bounce: VOL(p) < 0.8 V at VCC = 3.3 V and Tamb =25Cel
  • Typical HIGH-level output voltage (valley) or output VOH undershoot: VOH(v) >2 V at VCC = 3.3 V and Tamb =25Cel
  • ESD protection:
    • HBM EIA/JESD22-A114-C exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V.
  • Multiple package options
  • Specified from -40 Cel to +80 Cel and from -40 Cel to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV4020D74LV4020D9352 027 00112Volume productionSOT109-1
(SO16)
TubeStandard Marking74LV4020D
week 6, 2004
74LV4020D74LV4020D-T9352 027 00118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74LV4020D
week 6, 2004
74LV4020DB74LV4020DB9352 027 10112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74LV4020DB
week 12, 2005
74LV4020DB74LV4020DB-T9352 027 10118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74LV4020DB
week 12, 2005
74LV4020N74LV4020N9352 027 20112Volume productionSOT38-4
(DIP16)
TubeStandard Marking74LV4020N
Always Pb-free
74LV4020PW74LV4020PW9352 027 30112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74LV4020PW
week 10, 2005
74LV4020PW74LV4020PW-T9352 027 30118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74LV4020PW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LV4020D9352 027  00112  0.6100NADIGI-KEY CORPORATION788/28/2008 Buy online not available
74LV4020D9352 027  00118  0.6100      Order samples
74LV4020DB9352 027  10112  0.6100NADIGI-KEY CORPORATION1,0378/28/2008 Buy online not available
74LV4020DB9352 027  10118  0.6100      Order samples
74LV4020N9352 027  20112  0.6100NADIGI-KEY CORPORATION8958/28/2008 Buy online Order samples
74LV4020PW9352 027  30112  0.6100NADIGI-KEY CORPORATION3,9168/28/2008 Buy online Order samples
74LV4020PW9352 027  30118  0.6100NAMOUSER ELECTRONICS2,5008/28/2008 Buy online Order samples

Applications

  • Frequency dividing circuits
  • Time delay circuits
  • Control counters

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV4020DSOT109-1
(SO16)
14-Stage Ripple-Carry Binary Counter 20 @ 3.3V 16@3.3V 1.0-5.5 V 16 Low Power or Battery Applications TTL +/- 6 mA
74LV4020DBSOT338-1
(SSOP16)
14-Stage Binary Counter 20 @ 3.3V 16@3.3V 1.0-5.5V 16 Low Power or Battery Applications TTL +/- 6mA @ 3.3V
74LV4020NSOT38-4
(DIP16)
14-Stage Ripple-Carry Binary Counter 20 @ 3.3V 16@3.3V 1.0-5.5 V 16 Low Power or Battery Applications TTL +/- 6 mA
74LV4020PWSOT403-1
(TSSOP16)
14-Stage Ripple-Carry Binary Counter 20 @ 3.3V 16@3.3V 1.0-5.5 V 16 Low Power or Battery Applications TTL +/- 6 mA

Similar products

74LV4020 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.