NXP Semiconductors


Select site:

English

Datasheet

74LV4051
(Product Specification)
23-Jun-98, 18 pages, 168 kB

Download all documentation

General description

The 74LV4051 is a low-voltage CMOS device and is pin and function compatible with the 74HC/HCT4051.

The 74LV4051 is an 8-channel analog multiplexer/demultiplexer with three digital select inputs (S0 to S2) an active LOW enable input (E), eight independent inputs/outputs (Y0 to Y7) and a common input/output (Z).

With E LOW, one of the eight switches is selected (low impedance ON-state) by S0 to S2. With E HIGH, all switches are in the high impedance OFF-state, independent of S0 to S2.

VCC and GND are the supply voltage pins for the digital control inputs (S0 to S2and E). The VCC to GND ranges are 1.0 to 6.0 V. The analog inputs/outputs (Y0 to Y7 and Z) can swing between VCC as a positive limit and VEE as a negative limit. VCC - VEE may not exceed 6.0 V. For operation as a digital multiplexer/demultiplexer, VEE is connected to GND (typically ground).

Features

  • Optimized for low voltage applications: 1.0 to 6.0 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Low typ "ON" resistance:
    60 Ohm at VCC - V EE = 4.5 V
    90 Ohm at VCC - VEE = 3.0 V
    145 Ohm at VCC - VEE = 2.0 V
  • Logic level translation: to enable 3 V logic to communicate with ± 3 V analog signals
  • Typical "break before make" built in
  • Output capability: non-standard
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV4051D74LV4051D9351 909 70112Volume productionSOT109-1
(SO16)
TubeStandard Marking74LV4051D
week 6, 2004
74LV4051D74LV4051D-T9351 909 70118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74LV4051D
week 6, 2004
74LV4051DB74LV4051DB9351 909 80112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74LV4051DB
week 12, 2005
74LV4051DB74LV4051DB-T9351 909 80118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74LV4051DB
week 12, 2005
74LV4051N74LV4051N9351 909 90112Volume productionSOT38-4
(DIP16)
TubeStandard Marking74LV4051N
Always Pb-free
74LV4051PW74LV4051PW9351 910 00112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74LV4051PW
week 10, 2005
74LV4051PW74LV4051PW-T9351 910 00118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74LV4051PW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LV4051D9351 909  70112  0.3700     not available
74LV4051D9351 909  70118  0.3700NAFUTURE ELECTRONICS3,4808/27/2008 Buy online Order samples
74LV4051DB9351 909  80112  0.3400     not available
74LV4051DB9351 909  80118  0.3400      Order samples
74LV4051N9351 909  90112  0.4100      Order samples
74LV4051PW9351 910  00112  0.3300     not available
74LV4051PW9351 910  00118  0.3300NAARROW ELECTRONICS17,5008/27/2008 Buy online Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching Levels
74LV4051DSOT109-1
(SO16)
8-Channel Analog Multiplexer/Demultiplexer 5@3.3V 1.0-6.0 V 16 Low Power or Battery Applications TTL
74LV4051DBSOT338-1
(SSOP16)
8-Channel Analog Multiplexer/Demultiplexer 5@3.3V 1.0-6.0 V 16 Low Power or Battery Applications TTL
74LV4051NSOT38-4
(DIP16)
8-Channel Analog Multiplexer/Demultiplexer 5@3.3V 1.0-6.0 V 16 Low Power or Battery Applications TTL
74LV4051PWSOT403-1
(TSSOP16)
8-Channel Analog Multiplexer/Demultiplexer 5@3.3V 1.0-6.0 V 16 Low Power or Battery Applications TTL

Similar products

74LV4051 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.