NXP Semiconductors


Select site:

English

74LV4051

Selection guide

Datasheet

(Product Specification)
v.4, 16-Feb-10, 26 pages, 153 kB

Download all documentation

8-channel analog multiplexer/demultiplexer

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LV4051 is an 8-channel analog multiplexer/demultiplexer with three digital select inputs (S0 to S2), an active-LOWenable input (E), eight independent inputs/outputs (Y0 to Y7) and a common input/output (Z). It is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HC4051 and 74HCT4051. With E LOW, one of the eight switches is selected (low impedance ON-state) by S0 to S2. With E HIGH, all switches are in the high-impedance OFF-state, independent of S0 to S2.

VCC and GND are the supply voltage pins for the digital control inputs (S0 to S2, and E). The VCC to GND ranges are 1.0 V to 6.0 V. The analog inputs/outputs (Y0 to Y7, and Z) can swing between VCC as a positive limit and VEE as a negative limit. VCC - VEE may not exceed 6.0 V. For operation as a digital multiplexer/demultiplexer, VEE is connected to GND (typically ground).

Features

  • Optimized for low-voltage applications: 1.0 V to 6.0 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Low ON resistance:
    • 145 Ω (typical) at VCC - VEE = 2.0 V
    • 80 Ω (typical) at VCC - VEE = 3.0 V
    • 60 Ω (typical) at VCC - VEE = 4.5 V
  • Logic level translation:
    • To enable 3 V logic to communicate with ±3 V analog signals
  • Typical ‘break before make’ built in
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 ℃ to +85 ℃ and from -40 ℃ to +125 ℃

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LV4051BQ74LV4051BQ,1159352 855 75115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking
74LV4051D74LV4051D,1129351 909 70112Volume productionSOT109-1
(SO16)
TubeStandard Marking
74LV4051D74LV4051D,1189351 909 70118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking
74LV4051DB74LV4051DB,1129351 909 80112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74LV4051DB74LV4051DB,1189351 909 80118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74LV4051N74LV4051N,1129351 909 90112Volume productionSOT38-4
(DIP16)
TubeStandard Marking
74LV4051PW74LV4051PW,1129351 910 00112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74LV4051PW74LV4051PW,1189351 910 00118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74LV4051BQ74LV4051BQ,11574LV4051BQ
Always Pb-free 10,239,78E+071
74LV4051D74LV4051D,11274LV4051D
week 6, 2004 10,239,78E+071
74LV4051D74LV4051D,11874LV4051D
week 6, 2004 10,239,78E+071
74LV4051DB74LV4051DB,11274LV4051DB
week 12, 2005 10,239,78E+071
74LV4051DB74LV4051DB,11874LV4051DB
week 12, 2005 10,239,78E+071
74LV4051N74LV4051N,11274LV4051N
Always Pb-free 10,239,78E+07NA
74LV4051PW74LV4051PW,11274LV4051PW
week 10, 2005 10,239,78E+071
74LV4051PW74LV4051PW,11874LV4051PW
week 10, 2005 10,239,78E+071

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LV4051BQ9352 855 75115  74LV4051BQ,115  NAARROW ELECTRONICS115 3/17/2010Buy onlineOrder samples
74LV4051D9351 909 70112  74LV4051D,112  0.3700NAARROW ELECTRONICS118 3/17/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/18/2010Buy online 
74LV4051D9351 909 70118  74LV4051D,118  0.3700NAARROW ELECTRONICS118 3/17/2010Buy onlineOrder samples
    NAFUTURE ELECTRONICS90 3/16/2010Buy online 
    ASIAWPI25,000250003/17/2010Buy online 
74LV4051DB9351 909 80112  74LV4051DB,112  0.3400NAARROW ELECTRONICS118 3/17/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/18/2010Buy online 
74LV4051DB9351 909 80118  74LV4051DB,118  0.3400NAARROW ELECTRONICS118 3/17/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/18/2010Buy online 
74LV4051N9351 909 90112  74LV4051N,112  0.4100NAARROW ELECTRONICS112 3/17/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/18/2010Buy online 
74LV4051PW9351 910 00112  74LV4051PW,112  0.3300NAARROW ELECTRONICS118 3/17/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/18/2010Buy online 
74LV4051PW9351 910 00118  74LV4051PW,118  0.3300NAARROW ELECTRONICS118 3/17/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION1 3/17/2010Buy online 
    NAFUTURE ELECTRONICS45,000 3/16/2010Buy online 
    JAPANCHIP ONE STOPyes 03/18/2010Buy online 

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching Levels
74LV4051DSOT109-1
(SO16)
8-Channel Analog Multiplexer/Demultiplexer5@3.3V1.0-6.0 V16Low Power or Battery ApplicationsTTL
74LV4051DBSOT338-1
(SSOP16)
8-Channel Analog Multiplexer/Demultiplexer5@3.3V1.0-6.0 V16Low Power or Battery ApplicationsTTL
74LV4051NSOT38-4
(DIP16)
8-Channel Analog Multiplexer/Demultiplexer5@3.3V1.0-6.0 V16Low Power or Battery ApplicationsTTL
74LV4051PWSOT403-1
(TSSOP16)
8-Channel Analog Multiplexer/Demultiplexer5@3.3V1.0-6.0 V16Low Power or Battery ApplicationsTTL


Similar products
74LV4051 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.