The 74LV4052 is a low-voltage CMOS device and is pin and function compatible with the 74HC/HCT4052.
The 74LV4052 is a dual 4-channel analog multiplexer/demultiplexer with a common select logic. Each multiplexer has four independent inputs/outputs (nY0 to nY3) and a common input/output (nZ). The common channel select logics include two digital select inputs (S0 and S1) and an active LOW enable input (E).
With E LOW, one of the four switches is selected (low impedance ON-state) by S0 and S1. With E HIGH, all switches are in the high impedance OFF-state, independent of S0 and S1. VCC and GND are the supply voltage pins for the digital control inputs (S0S1 and E).
The VCC to GND ranges are 1.0 to 6.0 V. The analog inputs/outputs (nY0, to nY3, and nZ) can swing between VCC as a positive limit and VEE as a negative limit. VCC - VEE may not exceed 6.0 V. For operation as a digital multiplexer/demultiplexer, VEE is connected to GND (typically ground).
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LV4052D | 74LV4052D | 9351 758 40112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | 74LV4052D
| week 6, 2004 |
| 74LV4052D | 74LV4052D-T | 9351 758 40118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | 74LV4052D
| week 6, 2004 |
| 74LV4052DB | 74LV4052DB | 9351 749 60112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | 74LV4052DB
| week 13, 2005 |
| 74LV4052DB | 74LV4052DB-T | 9351 749 60118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74LV4052DB
| week 13, 2005 |
| 74LV4052N | 74LV4052N | 9351 758 50112 | Volume production | SOT38-4
(DIP16) | Tube | Standard Marking | 74LV4052N
| Always Pb-free |
| 74LV4052PW | 74LV4052PW-T | 9351 749 50118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74LV4052PW
| week 17, 2005 |
| 74LV4052PW | 74LV4052PW | 9351 749 50112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | 74LV4052PW
| week 17, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LV4052D | 9351 758 40112 | 0.3700 | not available | |||||
| 74LV4052D | 9351 758 40118 | 0.3700 | Order samples | |||||
| 74LV4052DB | 9351 749 60112 | 0.3400 | not available | |||||
| 74LV4052DB | 9351 749 60118 | 0.3400 | Order samples | |||||
| 74LV4052N | 9351 758 50112 | 0.4100 | Order samples | |||||
| 74LV4052PW | 9351 749 50118 | 0.3300 | Order samples | |||||
| 74LV4052PW | 9351 749 50112 | 0.3300 | not available |
Related applications
Low / mid-range analog CRT TV (TV200)
Highly featured analog CRT TV (TV210)
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels |
|---|---|---|---|---|---|---|---|
| 74LV4052D | SOT109-1
(SO16) | Dual 4-Channel Analog Multiplexer/Demultiplexer | 5@3.3V | 1.0-6.0 V | 16 | Low Power or Battery Applications | TTL |
| 74LV4052DB | SOT338-1
(SSOP16) | Dual 4-Channel Analog Multiplexer/Demultiplexer | 5@3.3V | 1.0-6.0 V | 16 | Low Power or Battery Applications | TTL |
| 74LV4052N | SOT38-4
(DIP16) | Dual 4-Channel Analog Multiplexer/Demultiplexer | 5@3.3V | 1.0-6.0 V | 16 | Low Power or Battery Applications | TTL |
| 74LV4052PW | SOT403-1
(TSSOP16) | Dual 4-Channel Analog Multiplexer/Demultiplexer | 5@3.3V | 1.0-6.0 V | 16 | Low Power or Battery Applications | TTL |
74LV4052 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.