NXP Semiconductors


Select site:

English

Datasheet

74LV4053
(Product Specification)
23-Jun-98, 16 pages, 166 kB

Download all documentation

General description

The 74LV4053 is a low-voltage CMOS device and is pin and function compatible with the 74HC/HCT4053.

The 74LV4053 is a triple 2-channel analog multiplexer/demultiplexer with a common enable input (E). Each multiplexer/demultiplexer has two independent inputs/outputs (nY0 to nY1), a common input/output (nZ) and three digital select inputs (S1 to S3).

With E LOW, one of the two switches is selected (low impedance ON-state) by S1 to S3 With E HIGH, all switches are in the high impedance OFF-states, independent of S1 and S3.

VCC and GND are the supply voltage pins for the digital control inputs (S1, to S3, and E). The VCC to GND ranges are 1.0 to 6.0 V. The analog inputs/outputs (nY0to nY1, and nZ) can swing between VCC as a positive limit and VEE as a negative limit. VCC - VEE may not exceed 6.0 V. For operation as a digital multiplexer/demultiplexerVEE is connected to GND (typically ground).

Features

  • Optimized for low voltage applications: 1.0 to 6.0 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Low typ "ON" resistance:
    100 Ohm at VCC - VEE = 4.5 V
    150 Ohm at VCC - VEE = 3.0 V
    240 Ohm at VCC - VEE = 2.0 V
  • Logic level translation: to enable 3 V logic to communicate with ± 3 V analog signals
  • Typical "break before make" built in
  • Output capability: non-standard
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV4053D74LV4053D9351 758 60112Volume productionSOT109-1
(SO16)
TubeStandard Marking74LV4053D
week 6, 2004
74LV4053D74LV4053D-T9351 758 60118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74LV4053D
week 6, 2004
74LV4053DB74LV4053DB9351 749 80112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74LV4053DB
week 13, 2005
74LV4053DB74LV4053DB-T9351 749 80118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74LV4053DB
week 13, 2005
74LV4053N74LV4053N9351 758 70112Volume productionSOT38-4
(DIP16)
TubeStandard Marking74LV4053N
Always Pb-free
74LV4053PW74LV4053PW9351 749 70112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74LV4053PW
week 17, 2005
74LV4053PW74LV4053PW-T9351 749 70118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74LV4053PW
week 17, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LV4053D9351 758  60112  0.3900     not available
74LV4053D9351 758  60118  0.3900      Order samples
74LV4053DB9351 749  80112  0.3900     not available
74LV4053DB9351 749  80118  0.3900      Order samples
74LV4053N9351 758  70112  0.4500      Order samples
74LV4053PW9351 749  70112  0.3900NAARROW ELECTRONICS2,3408/5/2008 Buy online not available
   NAFUTURE ELECTRONICS3918/5/2008 Buy online  
74LV4053PW9351 749  70118  0.3900      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching Levels
74LV4053DSOT109-1
(SO16)
Triple 2-Channel Analog Multiplexer/Demultiplexer 5@3.3V 1.0-6.0 V 16 Low Power or Battery Applications TTL
74LV4053DBSOT338-1
(SSOP16)
Triple 2-Channel Analog Multiplexer/Demultiplexer 5@3.3V 1.0-6.0 V 16 Low Power or Battery Applications TTL
74LV4053NSOT38-4
(DIP16)
Triple 2-Channel Analog Multiplexer/Demultiplexer 5@3.3V 1.0-6.0 V 16 Low Power or Battery Applications TTL
74LV4053PWSOT403-1
(TSSOP16)
Triple 2-Channel Analog Multiplexer/Demultiplexer 5@3.3V 1.0-6.0 V 16 Low Power or Battery Applications TTL

Similar products

74LV4053 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.