NXP Semiconductors


Select site:

English

General description

The 74LV4066 is a low-voltage Si-gate CMOS device that is pin and function compatible with the 74HC4066 and 74HCT4066.

The 74LV4066 has four independent switches. Each switch has two input/output pins (nY, nZ) and an active HIGH enable input pin (nE). When nE is LOW the corresponding analog switch is turned off.

The 74LV4066 has a ON-resistance which is reduced in comparison with the 74HCT4066.

Features

  • Optimized for low-voltage applications: 1.0 V to 3.6 V
  • Typical VOLP (output ground bounce): < 0.8 V at VCC = 3.3 V and Tamb = 25 Cel
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Very low ON-resistance:
    • 60 Ohm (typical) at VCC = 2.0 V
    • 35 Ohm (typical) at VCC = 3.0 V
    • 25 Ohm (typical) at VCC = 4.5 V
  • ESD protection:
    • HBM EIA/JESD22-A114C exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V
  • Specified from -40 Cel to +80Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV4066D74LV4066D9350 883 70112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LV4066D
week 5, 2004
74LV4066D74LV4066D-T9350 883 70118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LV4066D
week 5, 2004
74LV4066DB74LV4066DB9351 702 00112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74LV4066DB
week 13, 2005
74LV4066DB74LV4066DB-T9351 702 00118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74LV4066DB
week 13, 2005
74LV4066N74LV4066N9350 883 80112Volume productionSOT27-1
(DIP14)
TubeStandard Marking74LV4066N
Always Pb-free
74LV4066PW74LV4066PW9351 750 10112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LV4066PW
week 17, 2005
74LV4066PW74LV4066PW-T9351 750 10118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LV4066PW
week 17, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LV4066D9350 883  70112  0.2500NAARROW ELECTRONICS9857/18/2008 Buy online not available
74LV4066D9350 883  70118  0.2500NAFUTURE ELECTRONICS1,4707/18/2008 Buy online Order samples
74LV4066DB9351 702  00112  0.2700     not available
74LV4066DB9351 702  00118  0.2700     not available
74LV4066N9350 883  80112  0.3600      Order samples
74LV4066PW9351 750  10112  0.2500NAFUTURE ELECTRONICS2887/18/2008 Buy online not available
74LV4066PW9351 750  10118  0.2500      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching Levels
74LV4066DSOT108-1
(SO14)
Quad Bilateral Switch; Low 3@3.3V 1.0-6.0 V 16 Low Power or Battery Applications TTL
74LV4066DBSOT337-1
(SSOP14)
Quad Bilateral Switch; Low "ON" Resistance 3@3.3V 1.0-6.0 V 16 Low Power or Battery Applications TTL
74LV4066NSOT27-1
(DIP14)
Quad Bilateral Switch; Low "ON" Resistance 3@3.3V 1.0-6.0 V 16 Low Power or Battery Applications TTL
74LV4066PWSOT402-1
(TSSOP14)
Quad Bilateral Switch; Low "ON" Resistance 3@3.3V 1.0-6.0 V 16 Low Power or Battery Applications TTL

Similar products

74LV4066 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.