The 74LV4094 is a low-voltage Si-gate CMOS device and is pin and function compatible with 74HC4094, 74HCT4094.
The 74LV4094 is an 8-stage serial shift register having a storage latch associated with each stage for strobing data from the serial input (D) to the parallel buffered 3-state outputs (QP0 to QP7). The parallel outputs may be connected directly to the common bus lines. Data is shifted on the positive-going clock (CP) transitions. The data in each shift register is transferred to the storage register when the strobe input (STR) is HIGH. Data in the storage register appears at the outputs whenever the output enable input (OE) signal is HIGH. Two serial outputs (QS1 and QS2) are available for cascading a number of 74LV4094 devices. Data is available at QS1 on the positive-going clock edges to allow high-speed operation in cascaded systems in which the clock rise time is fast. The same serial information is available at QS2 on the next negative going clock edge and is for cascading 74LV4094 devices when the clock rise time is slow.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LV4094D | 74LV4094D | 9350 880 40112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | 74LV4094D
| week 6, 2004 |
| 74LV4094D | 74LV4094D-T | 9350 880 40118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | 74LV4094D
| week 6, 2004 |
| 74LV4094DB | 74LV4094DB | 9351 660 90112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | 74LV4094DB
| week 12, 2005 |
| 74LV4094DB | 74LV4094DB-T | 9351 660 90118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74LV4094DB
| week 12, 2005 |
| 74LV4094N | 74LV4094N | 9350 880 50112 | Volume production | SOT38-4
(DIP16) | Tube | Standard Marking | 74LV4094N
| Always Pb-free |
| 74LV4094PW | 74LV4094PW | 9351 750 20112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | 74LV4094PW
| week 17, 2005 |
| 74LV4094PW | 74LV4094PW-T | 9351 750 20118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74LV4094PW
| week 17, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LV4094D | 9350 880 40112 | 0.6500 | NA | DIGI-KEY CORPORATION | 174 | 6/29/2008 | Buy online | not available |
| 74LV4094D | 9350 880 40118 | 0.6500 | NA | MOUSER ELECTRONICS | 2,150 | 7/5/2008 | Buy online | Order samples |
| 74LV4094DB | 9351 660 90112 | 0.6500 | NA | DIGI-KEY CORPORATION | 101 | 6/29/2008 | Buy online | not available |
| 74LV4094DB | 9351 660 90118 | 0.6500 | Order samples | |||||
| 74LV4094N | 9350 880 50112 | 0.6500 | NA | DIGI-KEY CORPORATION | 105 | 6/29/2008 | Buy online | Order samples |
| 74LV4094PW | 9351 750 20112 | 0.6500 | NA | DIGI-KEY CORPORATION | 2,035 | 6/29/2008 | Buy online | Order samples |
| 74LV4094PW | 9351 750 20118 | 0.6500 | NA | MOUSER ELECTRONICS | 2,475 | 7/5/2008 | Buy online | Order samples |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|
| 74LV4094D | SOT109-1
(SO16) | 8-Stage Shift-and-Store Bus Register | 95 | 14@3.3V | 1.0-3.6 V | 16 | Low Power or Battery Applications | TTL | +/- 6 mA |
| 74LV4094DB | SOT338-1
(SSOP16) | 8-Stage Shift-and-Store Bus Register | 95 | 14@3.3V | 1.0-3.6 V | 16 | Low Power or Battery Applications | TTL | +/- 6 mA |
| 74LV4094N | SOT38-4
(DIP16) | 8-Stage Shift-and-Store Bus Register | 95 | 14@3.3V | 1.0-3.6 V | 16 | Low Power or Battery Applications | TTL | +/- 6 mA |
| 74LV4094PW | SOT403-1
(TSSOP16) | 8-Stage Shift-and-Store Bus Register | 95 | 14@3.3V | 1.0-3.6 V | 16 | Low Power or Battery Applications | TTL | +/- 6 mA |
74LV4094 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.