The 74LV4799 is a low-voltage Si-gate CMOS control IC for battery management. It consists of:
Battery management with the 74LV4799 is based on the principle of time measurement. It measures the charge time, discharge time and self-discharge time by means of a very accurate on-chip oscillator, a divider and an up/down counter.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LV4799D | 74LV4799D | 9350 643 50112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | 74LV4799D
| week 4, 2004 |
| 74LV4799D | 74LV4799D-T | 9350 643 50118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | 74LV4799D
| week 4, 2004 |
| 74LV4799DB | 74LV4799DB | 9351 750 40112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | 74LV4799DB
| week 17, 2005 |
| 74LV4799DB | 74LV4799DB-T | 9351 750 40118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74LV4799DB
| week 17, 2005 |
| 74LV4799N | 74LV4799N | 9351 649 30112 | Volume production | SOT38-4
(DIP16) | Tube | Standard Marking | 74LV4799N
| Always Pb-free |
| 74LV4799PW | 74LV4799PW | 9351 750 30112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | 74LV4799PW
| week 17, 2005 |
| 74LV4799PW | 74LV4799PW-T | 9351 750 30118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74LV4799PW
| week 17, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LV4799D | 9350 643 50112 | 1.4400 | NA | DIGI-KEY CORPORATION | 990 | 8/5/2008 | Buy online | not available |
| 74LV4799D | 9350 643 50118 | 1.4400 | Order samples | |||||
| 74LV4799DB | 9351 750 40112 | 1.4400 | NA | DIGI-KEY CORPORATION | 1,092 | 8/5/2008 | Buy online | not available |
| 74LV4799DB | 9351 750 40118 | 1.4400 | Order samples | |||||
| 74LV4799N | 9351 649 30112 | 1.4400 | NA | DIGI-KEY CORPORATION | 996 | 8/5/2008 | Buy online | Order samples |
| 74LV4799PW | 9351 750 30112 | 1.4400 | NA | DIGI-KEY CORPORATION | 2,400 | 8/5/2008 | Buy online | not available |
| 74LV4799PW | 9351 750 30118 | 1.4400 | Order samples |
| Type number | Package | Description | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels |
|---|---|---|---|---|---|---|
| 74LV4799D | SOT109-1
(SO16) | Timer for NiCd and NiMH Chargers | 0.9-6.0 V | 16 | Low Power or Battery Applications | TTL |
| 74LV4799DB | SOT338-1
(SSOP16) | Timer for NiCd and NiMH Chargers | 0.9-6.0 V | 16 | Low Power or Battery Applications | TTL |
| 74LV4799N | SOT38-4
(DIP16) | Timer for NiCd and NiMH Chargers | 0.9-6.0 V | 16 | Low Power or Battery Applications | TTL |
| 74LV4799PW | SOT403-1
(TSSOP16) | Timer for NiCd and NiMH Chargers | 0.9-6.0 V | 16 | Low Power or Battery Applications | TTL |
74LV4799 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.