NXP Semiconductors


Select site:

English

General description

The 74LV573 is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HC/HCT573.

The 74LV573 is an octal D-type transparent latch featuring separate D-type inputs for each latch and 3-State outputs for bus oriented applications. A latch enable (LE) input and an output enable (OE) input are common to all internal latches.

The '573' consists of eight D-type transparent latches with 3-State true outputs. When LE is HIGH, data at the D n inputs enters the latches. In this condition the latches are transparent, i.e., a latch output will change each time its corresponding D-input changes. When LE is LOW the latches store the information that was present at the D-inputs a set-up time preceding the HIGH-to-LOW transition of LE. When OE is LOW, the contents of the eight latches are available at the outputs. When OE is HIGH, the outputs go to the high impedance OFF-state. Operation of the OE input does not affect the state of the latches.

The '573' is functionally identical to the '563' and the '373, 'but the '563' has inverted outputs and the '373' has a different pin arrangement.

Features

  • Wide operating voltage: 1.0 to 5.5V
  • Optimized for Low Voltage applications: 1.0V to 3.6V
  • Accepts TTL input levels between VCC = 2.7V and VCC = 3.6V
  • Typical VOLP (output ground bounce) < 0.8V at VCC = 3.3VTamb = 25°C
  • Typical VOHV (output V OH undershoot) > 2V at VCC = 3.3VTamb = 25°C
  • Inputs and outputs on opposite sides of package allowing easy interface with microprocessors
  • Useful as input or output port for microprocessors/microcomputer
  • Common 3-State output enable input
  • Output capability: bus driver
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV573D74LV573D9350 601 50112Volume productionSOT163-1
(SO20)
TubeStandard Marking74LV573D
week 30, 2004
74LV573D74LV573D-T9350 601 50118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74LV573D
week 30, 2004
74LV573DB74LV573DB-T9350 806 20118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74LV573DB
week 17, 2005
74LV573DB74LV573DB9350 806 20112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74LV573DB
week 17, 2005
74LV573N74LV573N9350 601 00112Volume productionSOT146-1
(DIP20)
TubeStandard Marking74LV573N
Always Pb-free
74LV573PW74LV573PW9351 750 70112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74LV573PW
week 17, 2005
74LV573PW74LV573PW-T9351 750 70118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74LV573PW
week 17, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LV573D9350 601  50112  0.4200      Order samples
74LV573D9350 601  50118  0.4200      Order samples
74LV573DB9350 806  20118  0.4200      Order samples
74LV573DB9350 806  20112  0.4200     not available
74LV573N9350 601  00112  0.4700NADIGI-KEY CORPORATION1,3836/29/2008 Buy online Order samples
74LV573PW9351 750  70112  0.4200NAARROW ELECTRONICS7,7947/4/2008 Buy online not available
74LV573PW9351 750  70118  0.4200NAFUTURE ELECTRONICS9,0007/4/2008 Buy online Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV573DSOT163-1
(SO20)
Octal D-Type Transparent Latch (3-State) 12@3.3V 1.0-5.5 V 20 Low Power or Battery Applications TTL +/- 16 mA
74LV573DBSOT339-1
(SSOP20)
Octal D-Type Transparent Latch (3-State) 12@3.3V 1.0-5.5 V 20 Low Power or Battery Applications TTL +/- 16 mA
74LV573NSOT146-1
(DIP20)
Octal D-Type Transparent Latch (3-State) 12@3.3V 1.0-5.5 V 20 Low Power or Battery Applications TTL +/- 16 mA
74LV573PWSOT360-1
(TSSOP20)
Octal D-Type Transparent Latch (3-State) 12@3.3V 1.0-5.5 V 20 Low Power or Battery Applications TTL +/- 16 mA

Similar products

74LV573 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.