NXP Semiconductors


Select site:

English

Datasheet

74LV574
(Product Specification)
10-Jun-98, 12 pages, 132 kB

Download all documentation

General description

The 74LV574 is a low-voltage Si-gate CMOS device and is pin and function compatible with 74HC/HCT574.

The 74LV574 is an octal D-type flip-flop featuring separate D-type inputs for each flip-flop and non-inverting 3-state outputs for bus oriented applications. A clock (CP) and an output enable (OE) input are common to all flip-flops.

The eight flip-flops will store the state of their individual D-inputs that meet the set-up and hold times requirements on the LOW-to-HIGH CP transition.

When OE is LOW, the contents of the eight flip-flops is available at the outputs. When OE is HIGH, the outputs go to the high impedance OFF-state. Operation of the OE input does not affect the state of the flip-flops.

Features

  • Wide operating voltage: 1.0 to 5.5V
  • Optimized for Low Voltage applications: 1.0 to 3.6V
  • Accepts TTL input levels between VCC = 2.7V and VCC = 3.6V
  • Typical VOLP (output ground bounce) < 0.8V at VCC = 3.3VTamb = 25°C
  • Typical VOHV (output V OH undershoot) > 2V at VCC = 3.3VTamb = 25°C
  • Common 3-State output enable input
  • Output capability: bus driver
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV574D74LV574D9351 505 90112Volume productionSOT163-1
(SO20)
TubeStandard Marking74LV574D
week 30, 2004
74LV574D74LV574D-T9351 505 90118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74LV574D
week 30, 2004
74LV574DB74LV574DB9351 529 50112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74LV574DB
week 17, 2005
74LV574DB74LV574DB-T9351 529 50118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74LV574DB
week 17, 2005
74LV574N74LV574N9351 506 00112Volume productionSOT146-1
(DIP20)
TubeStandard Marking74LV574N
Always Pb-free
74LV574PW74LV574PW9351 750 90112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74LV574PW
week 17, 2005
74LV574PW74LV574PW-T9351 750 90118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74LV574PW
week 17, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LV574D9351 505  90112  0.4200     not available
74LV574D9351 505  90118  0.4200      Order samples
74LV574DB9351 529  50112  0.4200     not available
74LV574DB9351 529  50118  0.4200      Order samples
74LV574N9351 506  00112  0.4700NADIGI-KEY CORPORATION1,42510/14/2008 Buy online Order samples
74LV574PW9351 750  90112  0.4200NAAVNET ELECTRONICS MARKETING1,87510/13/2008 Buy online not available
74LV574PW9351 750  90118  0.4200NAFUTURE ELECTRONICS- NORTH AMER3,00010/13/2008 Buy online Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV574DSOT163-1
(SO20)
3.3V Octal D-Type Flip-Flop7713@3.3V1.0-5.5 V20Low Power or Battery ApplicationsTTL+/- 16 mA
74LV574DBSOT339-1
(SSOP20)
3.3V Octal D-Type Flip-Flop7713@3.3V1.0-5.5 V20Low Power or Battery ApplicationsTTL+/- 16 mA
74LV574NSOT146-1
(DIP20)
3.3V Octal D-Type Flip-Flop7713@3.3V1.0-5.5 V20Low Power or Battery ApplicationsTTL+/- 16 mA
74LV574PWSOT360-1
(TSSOP20)
3.3V Octal D-Type Flip-Flop7713@3.3V1.0-5.5 V20Low Power or Battery ApplicationsTTL+/- 16 mA

Similar products

74LV574 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.