NXP Semiconductors


Select site:

English

Datasheet

74LV74
(Product Specification)
20-Apr-98, 12 pages, 135 kB

Download all documentation

General description

The 74LV74 is a low-voltage Si-gate CMOS device and is pin and function compatible with 74HC/HCT74.

The 74LV74 is a dual positive edge triggered, D-type flip-flop with individual data (D) inputs, clock (CP) inputs, set (SD) and (RD) inputs; also complementary Q and Q outputs.

The set and reset are asynchronous active LOW inputs and operate independently of the clock input. Information on the data input is transferred to the Q output on the LOW-to-HIGH transition of the clock pulse. The D inputs must be stable one set-up time prior to the LOW-to-HIGH clock transition, for predictable operation.

Schmitt-trigger action in the clock input makes the circuit highly tolerant to slower clock rise and fall times.

Features

  • Wide operating voltage: 1.0 to 5.5V
  • Optimized for Low Voltage applications: 1.0 to 3.6V
  • Accepts TTL input levels between VCC = 2.7V and VCC = 3.6V
  • Typical VOLP (output ground bounce) < 0.8V @ VCC = 3.3VTamb = 25°C
  • Typical VOHV (output V OH undershoot) > 2V @ VCC = 3.3VTamb = 25°C
  • Output capability: standard
  • ICC category: flip-flops

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV74D74LV74D9350 633 00112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LV74D
week 5, 2004
74LV74D74LV74D-T9350 633 00118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LV74D
week 5, 2004
74LV74DB74LV74DB9351 702 10112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74LV74DB
week 12, 2005
74LV74DB74LV74DB-T9351 702 10118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74LV74DB
week 12, 2005
74LV74N74LV74N9350 632 80112Volume productionSOT27-1
(DIP14)
TubeStandard Marking74LV74N
Always Pb-free
74LV74PW74LV74PW9351 751 40112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LV74PW
week 17, 2005
74LV74PW74LV74PW-T9351 751 40118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LV74PW
week 17, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LV74D9350 633  00112  0.2100ASIAWPI57009/06/2008 Buy online not available
74LV74D9350 633  00118  0.2100NAARROW ELECTRONICS5,0009/5/2008 Buy online Order samples
74LV74DB9351 702  10112  0.2300NAAVNET ELECTRONICS MARKETING2,1849/5/2008 Buy online not available
74LV74DB9351 702  10118  0.2300      Order samples
74LV74N9350 632  80112  0.2800NADIGI-KEY CORPORATION1159/6/2008 Buy online Order samples
74LV74PW9351 751  40112  0.2400     not available
74LV74PW9351 751  40118  0.2400ASIAWPI2,50009/06/2008 Buy online Order samples
   NAARROW ELECTRONICS5,0009/5/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING2,5009/5/2008 Buy online  

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV74DSOT108-1
(SO14)
3.3V Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger 75 11@3.3V 1.0-5.5 V 14 Low Power or Battery Applications TTL +/- 12 mA
74LV74DBSOT337-1
(SSOP14)
3.3V Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger 75 11@3.3V 1.0-5.5 V 14 Low Power or Battery Applications TTL +/- 12 mA
74LV74NSOT27-1
(DIP14)
3.3V Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger 75 11@3.3V 1.0-5.5 V 14 Low Power or Battery Applications TTL +/- 12 mA
74LV74PWSOT402-1
(TSSOP14)
3.3V Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger 75 11@3.3V 1.0-5.5 V 14 Low Power or Battery Applications TTL +/- 12 mA

Similar products

74LV74 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.