NXP Semiconductors


Select site:

English

Datasheet

74LV86
(Product Specification)
27-Nov-07, 15 pages, 97 kB

Download all documentation

General description

The 74LV86 is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HC86 and 74HCT86.

The 74LV86 provides a quad 2-input exclusive-OR function.

Features

  • Wide operating voltage: 1.0 V to 5.5 V
  • Optimized for low voltage applications: 1.0 V to 3.6 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Typical output ground bounce < 0.8 V at VCC = 3.3 V and Tamb = 25 Cel
  • Typical HIGH-level output voltage (VOH) undershoot: > 2 V at VCC = 3.3 V and Tamb = 25 Cel
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV86BQ74LV86BQ-G9352 855 61115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74LV86BQ
74LV86D74LV86D9350 812 60112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LV86D
week 5, 2004
74LV86D74LV86D-T9350 812 60118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LV86D
week 5, 2004
74LV86DB74LV86DB9351 702 20112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74LV86DB
week 13, 2005
74LV86DB74LV86DB-T9351 702 20118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74LV86DB
week 13, 2005
74LV86N74LV86N9350 812 70112Volume productionSOT27-1
(DIP14)
TubeStandard Marking74LV86N
Always Pb-free
74LV86PW74LV86PW9351 815 70112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LV86PW
week 17, 2005
74LV86PW74LV86PW-T9351 815 70118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LV86PW
week 17, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LV86BQ9352 855  61115        Order samples
74LV86D9350 812  60112  0.2300     not available
74LV86D9350 812  60118  0.2300     not available
74LV86DB9351 702  20112  0.2400     not available
74LV86DB9351 702  20118  0.2400      Order samples
74LV86N9350 812  70112  0.2800NAAVNET ELECTRONICS MARKETING2,00011/21/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,81911/21/2008 Buy online  
74LV86PW9351 815  70112  0.2500     not available
74LV86PW9351 815  70118  0.2500      Order samples

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV86DSOT108-1
(SO14)
Quad 2-Input EXCLUSIVE-OR Gate11@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 12 mA
74LV86DBSOT337-1
(SSOP14)
Quad 2-Input EXCLUSIVE-OR Gate11@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 12 mA
74LV86NSOT27-1
(DIP14)
Quad 2-Input EXCLUSIVE-OR Gate11@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 12 mA
74LV86PWSOT402-1
(TSSOP14)
Quad 2-Input EXCLUSIVE-OR Gate11@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 12 mA

Similar products

74LV86 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.