NXP Semiconductors


Select site:

English

Datasheet

74LVC00A
(Product Specification)
04-Sep-03, 15 pages, 91 kB

Download all documentation

General description

The 74LVC00A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

Inputs can be driven from either 3.3 or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 and 5 V environment.

Schmitt-trigger action at all inputs makes the circuit tolerant for slower input rise and fall times.

The 74LVC00A provides the 2-input NAND function.

Features

  • 5 V tolerant inputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 to 3.6 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5.5 V
  • Complies with JEDEC standard no. 8-1A
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 to +85 Cel and -40 to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC00ABQ74LVC00ABQ-G9352 734 96115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74LVC00ABQ
Always Pb-free
74LVC00AD74LVC00AD9352 499 60112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LVC00AD
week 32, 2004
74LVC00AD74LVC00AD-T9352 499 60118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LVC00AD
week 32, 2004
74LVC00ADB74LVC00ADB9352 499 70112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74LVC00ADB
week 13, 2005
74LVC00ADB74LVC00ADB-T9352 499 70118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC00ADB
week 13, 2005
74LVC00APW74LVC00APW9352 499 80112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LVC00APW
week 10, 2005
74LVC00APW74LVC00APW-T9352 499 80118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC00APW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC00ABQ9352 734  96115  0.2400ASIAWPI30,00009/05/2008 Buy online Order samples
74LVC00AD9352 499  60112  0.1600NAARROW ELECTRONICS6,3489/4/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING9209/5/2008 Buy online  
   EUFARNELL1,0809/4/2008 Buy online  
   NAFUTURE ELECTRONICS2,5909/4/2008 Buy online  
   NANEWARK1,0809/5/2008 Buy online  
74LVC00AD9352 499  60118  0.1600ASIAWPI10,00009/05/2008 Buy online Order samples
   NAARROW ELECTRONICS30,0009/4/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING27,5009/5/2008 Buy online  
   NADIGI-KEY CORPORATION5,0009/3/2008 Buy online  
   NADIGI-KEY CORPORATION2,4829/3/2008 Buy online  
   NAFUTURE ELECTRONICS1,5009/4/2008 Buy online  
   NAMOUSER ELECTRONICS2,5009/5/2008 Buy online  
74LVC00ADB9352 499  70112  0.1600     not available
74LVC00ADB9352 499  70118  0.1600ASIAWPI16,00009/05/2008 Buy online Order samples
74LVC00APW9352 499  80112  0.1600NAARROW ELECTRONICS4,6119/4/2008 Buy online not available
74LVC00APW9352 499  80118  0.1600ASIAWPI22,50009/05/2008 Buy online Order samples
   NAARROW ELECTRONICS7,5009/4/2008 Buy online  
   NADIGI-KEY CORPORATION2,5009/3/2008 Buy online  
   NADIGI-KEY CORPORATION3,0139/3/2008 Buy online  
   NAFUTURE ELECTRONICS2,5009/4/2008 Buy online  
   NAMOUSER ELECTRONICS2,4259/5/2008 Buy online  

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC00ABQSOT762-1
(DHVQFN14)
3.3V Quad 2-Input NAND Gate 2.1@3.3V 1.2-3.6 14 Low Power or Battery Applications TTL +/- 24 mA
74LVC00ADSOT108-1
(SO14)
3.3V Quad 2-Input NAND Gate 2.1@3.3V 1.2-3.6 14 Low Power or Battery Applications TTL +/- 24 mA
74LVC00ADBSOT337-1
(SSOP14)
3.3V Quad 2-Input NAND Gate 2.1@3.3V 1.2-3.6 14 Low Power or Battery Applications TTL +/- 24 mA
74LVC00APWSOT402-1
(TSSOP14)
3.3V Quad 2-Input NAND Gate 2.1@3.3V 1.2-3.6 14 Low Power or Battery Applications TTL +/- 24 mA

Similar products

74LVC00A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.