NXP Semiconductors


Select site:

English

Datasheet

74LVC04A
(Product Specification)
04-Sep-03, 15 pages, 90 kB

Download all documentation

General description

The 74LVC04A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

Inputs can be driven from either 3.3 or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 and 5 V environment.

The 74LVC04A provides six inverting buffers.

Features

  • 5 V tolerant inputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 to 3.6 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5.5 V
  • Complies with JEDEC standard no. 8-1A
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 to +85 Cel and -40 to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC04ABQ74LVC04ABQ-G9352 736 75115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74LVC04ABQ
Always Pb-free
74LVC04AD74LVC04AD9352 424 00112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LVC04AD
week 13, 2005
74LVC04AD74LVC04AD-T9352 424 00118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LVC04AD
week 13, 2005
74LVC04ADB74LVC04ADB9352 424 10112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74LVC04ADB
week 13, 2005
74LVC04ADB74LVC04ADB-T9352 424 10118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC04ADB
week 13, 2005
74LVC04APW74LVC04APW9352 424 20112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LVC04APW
week 10, 2005
74LVC04APW74LVC04APW-T9352 424 20118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC04APW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC04ABQ9352 736  75115  0.2500NADIGI-KEY CORPORATION3,0008/15/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,0338/15/2008 Buy online  
74LVC04AD9352 424  00112  0.1600NAARROW ELECTRONICS1,1058/19/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING7,4178/20/2008 Buy online  
   NADIGI-KEY CORPORATION5,3748/15/2008 Buy online  
   NAFUTURE ELECTRONICS6,9208/19/2008 Buy online  
74LVC04AD9352 424  00118  0.1600ASIAWPG20,00008/20/2008 Buy online Order samples
   NAARROW ELECTRONICS20,0008/19/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING12,5008/20/2008 Buy online  
   NADIGI-KEY CORPORATION5,0008/15/2008 Buy online  
   NADIGI-KEY CORPORATION5428/15/2008 Buy online  
   NAFUTURE ELECTRONICS10,4408/19/2008 Buy online  
   NAMOUSER ELECTRONICS2,3498/19/2008 Buy online  
74LVC04ADB9352 424  10112  0.1600NAAVNET ELECTRONICS MARKETING4,8408/20/2008 Buy online not available
74LVC04ADB9352 424  10118  0.1600ASIAWPG4,00008/20/2008 Buy online Order samples
74LVC04APW9352 424  20112  0.1600NAARROW ELECTRONICS9,8978/19/2008 Buy online not available
74LVC04APW9352 424  20118  0.1600ASIAWPG25,00008/20/2008 Buy online Order samples
   NAARROW ELECTRONICS25,0008/19/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING27,5008/20/2008 Buy online  
   NADIGI-KEY CORPORATION5,0008/15/2008 Buy online  
   NADIGI-KEY CORPORATION1,9828/15/2008 Buy online  
   NAFUTURE ELECTRONICS9,0008/19/2008 Buy online  
   NAMOUSER ELECTRONICS2,5008/19/2008 Buy online  

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC04ABQSOT762-1
(DHVQFN14)
Hex Inverter 2.1@3.3V 1.2-3.6 Low Power or Battery Applications TTL +/- 24 mA
74LVC04ADSOT108-1
(SO14)
Hex Inverter 2.1@3.3V 1.2-3.6 Low Power or Battery Applications TTL +/- 24 mA
74LVC04ADBSOT337-1
(SSOP14)
Hex Inverter 2.1@3.3V 1.2-3.6 Low Power or Battery Applications TTL +/- 24 mA
74LVC04APWSOT402-1
(TSSOP14)
Hex Inverter 2.1@3.3V 1.2-3.6 Low Power or Battery Applications TTL +/- 24 mA

Similar products

74LVC04A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.