NXP Semiconductors


Select site:

English

Datasheet

74LVC06A
(Product Specification)
27-Nov-03, 14 pages, 86 kB

Download all documentation

General description

The 74LVC06A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

Inputs can be driven from either 3.3 or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 to 5 V environment.

The 74LVC06A provides six inverting buffers.

The outputs of the 74LVC06A are open drain and can be connected to other open-drain outputs to implement active-LOW wired-OR or active-HIGH wired-AND functions.

Features

  • 5 V tolerant inputs and outputs (open drain) for interfacing with 5 V logic
  • Wide supply voltage range from 1.65 to 5.5 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • Complies with JEDEC standard no. 8-1A
  • ESD protection:

  • HBM EIA/JESD22-A114-A exceeds 2000 V
    MM EIA/JESD22-A115-A exceeds 200 V.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC06ABQ74LVC06ABQ-G9352 743 44115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74LVC06ABQ
Always Pb-free
74LVC06AD74LVC06AD9352 654 79112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LVC06AD
week 32, 2004
74LVC06AD74LVC06AD-T9352 654 79118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LVC06AD
week 32, 2004
74LVC06APW74LVC06APW9352 654 80112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LVC06APW
week 10, 2005
74LVC06APW74LVC06APW-T9352 654 80118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC06APW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC06ABQ9352 743  44115  0.2600      Order samples
74LVC06AD9352 654  79112  0.1800NAARROW ELECTRONICS5,10811/21/2008 Buy online not available
74LVC06AD9352 654  79118  0.1800NADIGI-KEY CORPORATION37,50011/21/2008 Buy online Order samples
   NADIGI-KEY CORPORATION38,45911/21/2008 Buy online  
   NAMOUSER ELECTRONICS2,45011/21/2008 Buy online  
74LVC06APW9352 654  80112  0.2000NAARROW ELECTRONICS1,43311/21/2008 Buy online not available
74LVC06APW9352 654  80118  0.2000NAARROW ELECTRONICS2,50011/21/2008 Buy online Order samples
   NADIGI-KEY CORPORATION5,00011/21/2008 Buy online  
   NADIGI-KEY CORPORATION5,00011/21/2008 Buy online  
   NAMOUSER ELECTRONICS34011/21/2008 Buy online  

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC06ABQSOT762-1
(DHVQFN14)
Hex Inverter with Open-Drain Outputs2.3@3.3V1.65-5.5Low Power or Battery ApplicationsTTL32 mA
74LVC06ADSOT108-1
(SO14)
Hex Inverter with Open-Drain Outputs2.3@3.3V1.65-5.5Low Power or Battery ApplicationsTTL32 mA
74LVC06APWSOT402-1
(TSSOP14)
Hex Inverter with Open-Drain Outputs2.3@3.3V1.65-5.5Low Power or Battery ApplicationsTTL32 mA

Similar products

74LVC06A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.