NXP Semiconductors


Select site:

English

Datasheet

74LVC07A
(Product Specification)
11-Nov-03, 14 pages, 85 kB

Download all documentation

General description

The 74LVC07A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families. Inputs can be driven from either 3.3 or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 to 5 V environment.

The 74LVC07A provides six non-inverting buffers.

The outputs of the 74LVC07A are open drain and can be connected to other open-drain outputs to implement active-LOW wired-OR or active-HIGH wired-AND functions.

Features

  • 5 V tolerant inputs and outputs (open drain) for interfacing with 5 V logic
  • Wide supply voltage range from 1.65 to 5.5 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • Complies with JEDEC standard no. 8-1A
  • ESD protection:

    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC07ABQ74LVC07ABQ-G9352 733 32115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74LVC07ABQ
Always Pb-free
74LVC07AD74LVC07AD9352 654 81112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LVC07AD
week 32, 2004
74LVC07AD74LVC07AD-T9352 654 81118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LVC07AD
week 32, 2004
74LVC07APW74LVC07APW9352 654 82112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LVC07APW
week 10, 2005
74LVC07APW74LVC07APW-T9352 654 82118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC07APW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC07ABQ9352 733  32115  0.2500NAAVNET ELECTRONICS MARKETING3,00011/21/2008 Buy online Order samples
   NADIGI-KEY CORPORATION3,00011/21/2008 Buy online  
   NADIGI-KEY CORPORATION7,20311/21/2008 Buy online  
   NAMOUSER ELECTRONICS23011/21/2008 Buy online  
74LVC07AD9352 654  81112  0.1800NAARROW ELECTRONICS1,02611/21/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING13,87011/21/2008 Buy online  
74LVC07AD9352 654  81118  0.1800NAARROW ELECTRONICS10,00011/21/2008 Buy online Order samples
   NADIGI-KEY CORPORATION37,50011/21/2008 Buy online  
   NADIGI-KEY CORPORATION39,46511/21/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER8,99411/21/2008 Buy online  
   NAMOUSER ELECTRONICS2,47511/21/2008 Buy online  
74LVC07APW9352 654  82112  0.1800NAARROW ELECTRONICS9,25411/21/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING7,26411/21/2008 Buy online  
74LVC07APW9352 654  82118  0.1800NAARROW ELECTRONICS25,00011/21/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING2,50011/21/2008 Buy online  
   NADIGI-KEY CORPORATION5,00011/21/2008 Buy online  
   NADIGI-KEY CORPORATION6,62211/21/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER3,00011/21/2008 Buy online  
   NAMOUSER ELECTRONICS2,50011/21/2008 Buy online  

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC07ABQSOT762-1
(DHVQFN14)
Hex Buffer with Open-Drain Outputs2.2@3.3V1.65-5.5Low Power or Battery ApplicationsTTL32 mA
74LVC07ADSOT108-1
(SO14)
Hex Buffer with Open-Drain Outputs2.2@3.3V1.65-5.5Low Power or Battery ApplicationsTTL32 mA
74LVC07APWSOT402-1
(TSSOP14)
Hex Buffer with Open-Drain Outputs2.2@3.3V1.65-5.5Low Power or Battery ApplicationsTTL32 mA

Similar products

74LVC07A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.