NXP Semiconductors


Select site:

English

Datasheet

74LVC109
(Product Specification)
18-Mar-04, 18 pages, 114 kB

Download all documentation

General description

The 74LVC109A is a high-performance, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

The 74LVC109A is a dual positive edge triggered JK flip-flop featuring individual J and K inputs, clock (CP) inputs, set (SD) and reset (RD) inputs and complementary Q and Q outputs.

The set and reset are asynchronous active LOW inputs and operate independently of the clock input.

The J and K inputs control the state changes of the flip-flops as described in the mode select function table. The J and K inputs must be stable one set-up time prior to the LOW-to-HIGH clock transition for predictable operation. The JK design allows operation as a D-type flip-flop by tying the J and K inputs together.

Schmitt-trigger action in the clock input makes the circuit highly tolerant to slower clock rise and fall times.

Features

  • 5 V tolerant inputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 to 3.6 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5.5 V
  • Complies with JEDEC standard no. 8-1A
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 to +85 Cel and -40 to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC109D74LVC109D9351 910 50112Volume productionSOT109-1
(SO16)
TubeStandard Marking74LVC109D
week 6, 2004
74LVC109D74LVC109D-T9351 910 50118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74LVC109D
week 6, 2004
74LVC109DB74LVC109DB9351 910 60112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74LVC109DB
week 12, 2005
74LVC109DB74LVC109DB-T9351 910 60118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74LVC109DB
week 12, 2005
74LVC109PW74LVC109PW9351 910 70112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74LVC109PW
week 10, 2005
74LVC109PW74LVC109PW-T9351 910 70118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74LVC109PW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC109D9351 910  50112  0.3200     not available
74LVC109D9351 910  50118  0.3200      Order samples
74LVC109DB9351 910  60112  0.3200     not available
74LVC109DB9351 910  60118  0.3200      Order samples
74LVC109PW9351 910  70112  0.3200      Order samples
74LVC109PW9351 910  70118  0.3200      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC109DSOT109-1
(SO16)
3.3V Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger 330 4.0@3.3V 1.2-3.6 Low Power or Battery Applications TTL +/- 24 mA
74LVC109DBSOT338-1
(SSOP16)
3.3V Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger 330 4.0@3.3V 1-2-3.6 Low Power or Battery Applications TTL +/- 24 mA
74LVC109PWSOT403-1
(TSSOP16)
3.3V Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger 330 4.0@3.3V 1.2-3.6 Low Power or Battery Applications TTL +/- 24 mA

Similar products

74LVC109 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.