NXP Semiconductors


Select site:

English

Datasheet

74LVC11
(Product Specification)
13-Jan-04, 14 pages, 95 kB

Download all documentation

General description

The 74LVC11 is a high-performance, low power, low-voltage, Si-gate CMOS device and superior to most advanced CMOS compatible TTL families.

The 74LVC11 provides the 3-input AND function.

Features

  • Wide supply voltage range from1.2 to 3.6 V
  • Inputs accept voltages up to 5.5 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Output capability: standard
  • ICC category: SSI
  • In accordance with JEDEC standard no. 8-1A
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC11BQ74LVC11BQ-G9352 753 39115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74LVC11BQ
Always Pb-free
74LVC11D74LVC11D9352 059 10112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LVC11D
week 5, 2004
74LVC11D74LVC11D-T9352 059 10118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LVC11D
week 5, 2004
74LVC11DB74LVC11DB9352 059 20112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74LVC11DB
week 12, 2005
74LVC11DB74LVC11DB-T9352 059 20118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC11DB
week 12, 2005
74LVC11PW74LVC11PW9352 059 30112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LVC11PW
week 10, 2005
74LVC11PW74LVC11PW-T9352 059 30118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC11PW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC11BQ9352 753  39115  0.2600      Order samples
74LVC11D9352 059  10112  0.1600NAARROW ELECTRONICS5,5669/5/2008 Buy online not available
74LVC11D9352 059  10118  0.1600NAFUTURE ELECTRONICS5,3109/5/2008 Buy online Order samples
74LVC11DB9352 059  20112  0.1600     not available
74LVC11DB9352 059  20118  0.1600      Order samples
74LVC11PW9352 059  30112  0.1600NAARROW ELECTRONICS339/5/2008 Buy online Order samples
74LVC11PW9352 059  30118  0.1600NAARROW ELECTRONICS2,5009/5/2008 Buy online Order samples
   NAFUTURE ELECTRONICS12,0009/5/2008 Buy online  
   NAMOUSER ELECTRONICS2,1909/5/2008 Buy online  

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC11BQSOT762-1
(DHVQFN14)
3.3V Triple 3-Input AND Gate 3.7@ 3.3V 1.2-3.6 14 Low Power or Battery Applications TTL +/- 24 mA
74LVC11DSOT108-1
(SO14)
3.3V Triple 3-Input AND Gate 3.7@ 3.3V 1.2-3.6 14 Low Power or Battery Applications TTL +/- 24 mA
74LVC11DBSOT337-1
(SSOP14)
3.3V Triple 3-Input AND Gate 3.7@ 3.3V 1.2-3.6 14 Low Power or Battery Applications TTL +/- 24 mA
74LVC11PWSOT402-1
(TSSOP14)
3.3V Triple 3-Input AND Gate 3.7@ 3.3V 1.2-3.6 14 Low Power or Battery Applications TTL +/- 24 mA

Similar products

74LVC11 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.