NXP Semiconductors


Select site:

English

Datasheet

74LVC126A
(Product Specification)
28-Feb-03, 20 pages, 104 kB

Download all documentation

General description

The 74LVC126A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

Inputs can be driven from either 3.3 or 5 V devices. In 3-state operation, outputs can handle 5 V.

The 74LVC126A consists of four non-inverting buffers/line drivers with 3-state outputs (nY) which are controlled by the output enable input (nOE). A LOW at nOE causes the outputs to assume a high-impedance OFF-state.

Features

  • 5 V tolerant inputs/outputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 to 3.6 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5.5 V
  • Complies with JEDEC standard no. 8-1A
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 to +85 Cel and -40 to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC126ABQ74LVC126ABQ-G9352 740 82115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74LVC126ABQ
Always Pb-free
74LVC126AD74LVC126AD9352 411 00112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LVC126AD
week 32, 2004
74LVC126AD74LVC126AD-T9352 411 00118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LVC126AD
week 32, 2004
74LVC126ADB74LVC126ADB9352 411 10112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74LVC126ADB
week 13, 2005
74LVC126ADB74LVC126ADB-T9352 411 10118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC126ADB
week 13, 2005
74LVC126APW74LVC126APW9352 411 20112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LVC126APW
week 10, 2005
74LVC126APW74LVC126APW-T9352 411 20118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC126APW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC126ABQ9352 740  82115  0.3000NAAVNET ELECTRONICS MARKETING3,00011/21/2008 Buy online Order samples
   NADIGI-KEY CORPORATION3,00011/21/2008 Buy online  
   NADIGI-KEY CORPORATION5,69411/21/2008 Buy online  
   NAMOUSER ELECTRONICS3,00011/21/2008 Buy online  
74LVC126AD9352 411  00112  0.2400EUFARNELL3,40111/21/2008 Buy online not available
   NANEWARK3,40111/21/2008 Buy online  
74LVC126AD9352 411  00118  0.2400NAARROW ELECTRONICS2,50011/21/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING2,50011/21/2008 Buy online  
74LVC126ADB9352 411  10112  0.2500     not available
74LVC126ADB9352 411  10118  0.2500      Order samples
74LVC126APW9352 411  20112  0.2400NAARROW ELECTRONICS1,80011/21/2008 Buy online not available
74LVC126APW9352 411  20118  0.2400      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC126ABQSOT762-1
(DHVQFN14)
3.3V Buffer/Line Driver with Active HIGH Output Enable (3-State)2.4 @ 3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC126ADSOT108-1
(SO14)
3.3V Buffer/Line Driver with Active HIGH Output Enable (3-State)2.4 @ 3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC126ADBSOT337-1
(SSOP14)
3.3V Buffer/Line Driver with Active HIGH Output Enable (3-State)2.4 @ 3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC126APWSOT402-1
(TSSOP14)
3.3V Buffer/Line Driver with Active HIGH Output Enable (3-State)2.4 @ 3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA

Similar products

74LVC126A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.