NXP Semiconductors


Select site:

English

Datasheet

74LVC1284
(Product Specification)
10-Nov-95, 10 pages, 110 kB

Download all documentation

General description

The 74LVC1284 parallel interface chip is designed to provide an asynchronous, 4-bit, bi-directional, parallel printer interface for personal computers. Three additional lines are included to provide handshaking signals between the host and the peripheral. The part is designed to match IEEE 1284 standard.

The 4 transceiver pins (A/B 1-4) allow data transmission from the A bus to the B bus, or from the B bus to the A bus, depending on the state of the direction pin DIR.

The B bus and the Y5-Y7 lines have totem pole or open drain style outputs depending on the state of the high drive enable pin HD. The A bus only has totem pole style outputs. All inputs are TTL compatible with at least 300mV of input hysteresis at VCC = 3.3V.

Features

  • Asynchronous operation
  • 4-Bit transceivers
  • 3 additional buffer/driver lines
  • TTL compatible inputs
  • ESD protection exceeds 1000V per MIL STD 883 Method 3015 and 200V per Machine Model
  • Input Hysteresis
  • Low Noise Operation
  • Center Pin VCC & GND
  • IEEE 1284 Compliant Level 1 & 2
  • Overvoltage Protection on B side

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC1284D74LVC1284D9352 136 50112Volume productionSOT163-1
(SO20)
TubeStandard Marking74LVC1284D
week 30, 2004
74LVC1284D74LVC1284D-T9352 136 50118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74LVC1284D
week 30, 2004
74LVC1284DB74LVC1284DB9352 136 60112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74LVC1284DB
week 13, 2005
74LVC1284DB74LVC1284DB-T9352 136 60118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74LVC1284DB
week 13, 2005
74LVC1284PW74LVC1284PW9352 136 70112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74LVC1284PW
week 7, 2005
74LVC1284PW74LVC1284PW-T9352 136 70118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74LVC1284PW
week 7, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC1284D9352 136  50112  0.6300NADIGI-KEY CORPORATION1,4708/28/2008 Buy online not available
74LVC1284D9352 136  50118  0.6300      Order samples
74LVC1284DB9352 136  60112  0.6300NADIGI-KEY CORPORATION9248/28/2008 Buy online not available
74LVC1284DB9352 136  60118  0.6300      Order samples
74LVC1284PW9352 136  70112  0.6300NADIGI-KEY CORPORATION1,4298/28/2008 Buy online Order samples
74LVC1284PW9352 136  70118  0.6300      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC1284DSOT163-1
(SO20)
3.3V Parallel Printer Interface Transceiver/Buffer 15@3.3V 3.0-3.6 Low Power or Battery Applications TTL +/- 14 mA
74LVC1284DBSOT339-1
(SSOP20)
3.3V Parallel Printer Interface Transceiver/Buffer 15@3.3V 3.0-3.6 Low Power or Battery Applications TTL +/- 14 mA
74LVC1284PWSOT360-1
(TSSOP20)
3.3V Parallel Printer Interface Transceiver/Buffer 15@3.3V 3.0-3.6 Low Power or Battery Applications TTL +/- 14 mA

Similar products

74LVC1284 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.