The 74LVC157A is a high-performance, low-power, low-voltage, Si-gate CMOS device and superior to most advanced CMOS compatible TTL families.
Inputs can be driven from either 3.3 or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 and 5 V environment.
The 74LVC157A is a quad 2-input multiplexer which select four bits of data from two sources under the control of a common select input (S). The four outputs present the selected data in the true (non-inverted) form. The enable input (E) is active LOW. When pin E is HIGH, all of the outputs (1Y to 4Y) are forced LOW regardless of all the other input conditions. Moving the data from two groups of registers to four common output buses is a common use of the 74LVC157A. The state of the common data select input (S) determines the particular register from which the data comes. It can also be used as function generator.
The device is useful for implementing highly irregular logic by generating any 4 of the 16 different functions of two variables with one variable common.
The 74LVC157A is the logic implementation of a 4-pole, 2-position switch, where the position of the switch is determined by the logic levels applied to pin S.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74LVC157ABQ | 74LVC157ABQ,115 | 9352 736 82115 | Volume production | SOT763-1
(DHVQFN16) | Reel Pack, SMD, 7" | Standard Marking | |
| 74LVC157AD | 74LVC157AD,112 | 9352 608 98112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | |
| 74LVC157AD | 74LVC157AD,118 | 9352 608 98118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74LVC157ADB | 74LVC157ADB,112 | 9352 608 99112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | |
| 74LVC157ADB | 74LVC157ADB,118 | 9352 608 99118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74LVC157APW | 74LVC157APW,112 | 9352 609 00112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| 74LVC157APW | 74LVC157APW,118 | 9352 609 00118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74LVC157ABQ | 74LVC157ABQ,115 | 74LVC157ABQ |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC157AD | 74LVC157AD,112 | 74LVC157AD |
| week 35, 2004 | 3,87 | 2,58E+08 | 1 | |
| 74LVC157AD | 74LVC157AD,118 | 74LVC157AD |
| week 35, 2004 | 3,87 | 2,58E+08 | 1 | |
| 74LVC157ADB | 74LVC157ADB,112 | 74LVC157ADB |
| week 13, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC157ADB | 74LVC157ADB,118 | 74LVC157ADB |
| week 13, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC157APW | 74LVC157APW,112 | 74LVC157APW |
| week 10, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74LVC157APW | 74LVC157APW,118 | 74LVC157APW |
| week 10, 2005 | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC157ABQ | 9352 736 82115 | 74LVC157ABQ,115 | 0.3000 | NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 11,803 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74LVC157AD | 9352 608 98112 | 74LVC157AD,112 | 0.2500 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74LVC157AD | 9352 608 98118 | 74LVC157AD,118 | 0.2500 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74LVC157ADB | 9352 608 99112 | 74LVC157ADB,112 | 0.2800 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 3,354 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 74LVC157ADB | 9352 608 99118 | 74LVC157ADB,118 | 0.2800 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74LVC157APW | 9352 609 00112 | 74LVC157APW,112 | 0.2500 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 74LVC157APW | 9352 609 00118 | 74LVC157APW,118 | 0.2500 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 1,389 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC157ABQ | SOT763-1
(DHVQFN16) | 3.3V Quad 2-Input Multiplexer | 2.6 @ 3.3V | 1.2-3.6 | 16 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC157AD | SOT109-1
(SO16) | 3.3V Quad 2-Input Multiplexer | 2.6 @ 3.3V | 1.2-3.6 | 16 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC157ADB | SOT338-1
(SSOP16) | 3.3V Quad 2-Input Multiplexer | 2.6 @ 3.3V | 1.2-3.6 | 16 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC157APW | SOT403-1
(TSSOP16) | 3.3V Quad 2-Input Multiplexer | 2.6 @ 3.3V | 1.2-3.6 | 16 | Low Power or Battery Applications | TTL | +/- 24 mA |
Similar products
74LVC157A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.