The 74LVC161 is a high-performance, low-power, low-voltage, Si-gate CMOS device and superior to most advanced CMOS compatible TTL families.
The 74LVC161 is a synchronous presettable binary counter which features an internal look-head carry and can be used for high-speed counting. Synchronous operation is provided by having all flip-flops clocked simultaneously on the positive-going edge of the clock (pin CP). The outputs (pins Q0 to Q3) of the counters may be preset to a HIGH-level or a LOW-level. A LOW-level at the parallel enable input (pin PE) disables the counting action and causes the data at the data inputs (pins D0 to D3) to be loaded into the counter on the positive-going edge of the clock (provided that the set-up and hold time requirements for PE are met). Preset takes place regardless of the levels at count enable inputs (pins CEP and CET). A LOW-level at the master reset input (pin MR) sets all four outputs of the flip-flops (pins Q0 to Q3) to LOW-level regardless of the levels at input pins CP, PE, CET and CEP (thus providing an asynchronous clear function).
The look-ahead carry simplifies serial cascading of the counters. Both count enable inputs (pins CEP and CET) must be HIGH to count. The CET input is fed forward to enable the terminal count output (pin TC). The TC output thus enabled will produce a HIGH output pulse of a duration approximately equal to a HIGH-level output of Q0. This pulse can be used to enable the next cascaded stage. The maximum clock frequency for the cascaded counters is determined by tPHL (propagation delay CP to TC) and tsu (set-up time CEP to CP) according to the following formula: fmax = 1
-------------------------------------
tPHL(max)+ tsu
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVC161BQ | 74LVC161BQ-G | 9352 756 12115 | Volume production | SOT763-1
(DHVQFN16) | Reel Pack, SMD, 7" | Standard Marking | 74LVC161BQ
| Always Pb-free |
| 74LVC161D | 74LVC161D | 9352 105 10112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | 74LVC161D
| |
| 74LVC161D | 74LVC161D-T | 9352 105 10118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | 74LVC161D
| |
| 74LVC161DB | 74LVC161DB | 9352 105 20112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | 74LVC161DB
| week 13, 2005 |
| 74LVC161DB | 74LVC161DB-T | 9352 105 20118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74LVC161DB
| week 13, 2005 |
| 74LVC161PW | 74LVC161PW | 9352 105 30112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | 74LVC161PW
| week 10, 2005 |
| 74LVC161PW | 74LVC161PW-T | 9352 105 30118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74LVC161PW
| week 10, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVC161BQ | 9352 756 12115 | 0.3000 | Order samples | |||||
| 74LVC161D | 9352 105 10112 | 0.3200 | NA | AVNET ELECTRONICS MARKETING | 1,315 | 10/8/2008 | Buy online | not available |
| 74LVC161D | 9352 105 10118 | 0.3200 | NA | FUTURE ELECTRONICS- NORTH AMER | 4,500 | 10/8/2008 | Buy online | Order samples |
| 74LVC161DB | 9352 105 20112 | 0.3200 | not available | |||||
| 74LVC161DB | 9352 105 20118 | 0.3200 | Order samples | |||||
| 74LVC161PW | 9352 105 30112 | 0.3200 | NA | ARROW ELECTRONICS | 1,170 | 10/8/2008 | Buy online | not available |
| 74LVC161PW | 9352 105 30118 | 0.3200 | NA | FUTURE ELECTRONICS- NORTH AMER | 1,477 | 10/8/2008 | Buy online | Order samples |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC161BQ | SOT763-1
(DHVQFN16) | 3.3V Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset | 4.9 @ 3.3V | 1.2-3.6 | 16 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC161D | SOT109-1
(SO16) | 3.3V Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset | 4.9 @ 3.3V | 1.2-3.6 | 16 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC161DB | SOT338-1
(SSOP16) | 3.3V Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset | 4.9 @ 3.3V | 1.2-3.6 | 16 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC161PW | SOT403-1
(TSSOP16) | 3.3V Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset | 4.9 @ 3.3V | 1.2-3.6 | 16 | Low Power or Battery Applications | TTL | +/- 24 mA |
74LVC161 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.