NXP Semiconductors


Select site:

English

74LVC16240A

Selection guide

Datasheet

74LVC16240A
(Product Specification)
05-Mar-04, 17 pages, 92 kB

Download all documentation

General description

The 74LVC16240A is a high-performance, low power, low voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families. Inputs can be driven from either 3.3 V or 5 V devices. In 3-state operation, outputs can handle 5 V. These features allow the use of these devices as a mixed 3.3 V and 5 V environment.

The 74LVC16240A is a 16-bit inverting buffer/line driver with 3-state outputs. The device can be used as four 4-bit buffers, two 8-bit buffers or one 16-bit buffer. The device features four output enables (1OE, 2OE, 3OE and 4OE), each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state.

This device is fully specified for partial power-down applications using Ioff . The Ioff circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

The 74LVC16240A is identical to the 74LVC16244A but has inverting outputs.

Features

  • 5 V tolerant inputs/outputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 V to 3.6 V
  • CMOS low power consumption
  • MULTIBYTE flow-through standard pin-out architecture
  • Low inductance multiple power and ground pins for minimum noise and ground bounce
  • Direct interface with TTL levels
  • Complies with JEDEC standard no. 8-1 A
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2 000 V
    • MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 Cel to +85Cel and from -40 Cel to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC16240ADGG74LVC16240ADG9352 351 10512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74LVC16240ADGG
week 14, 2005
74LVC16240ADGG74LVC16240ADG-T9352 351 10518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74LVC16240ADGG
week 14, 2005
74LVC16240ADL74LVC16240ADL9352 351 00112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74LVC16240ADL
week 13, 2005
74LVC16240ADL74LVC16240ADL-T9352 351 00118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74LVC16240ADL
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC16240ADGG9352 351  10512  0.8900     not available
74LVC16240ADGG9352 351  10518  0.8900      Order samples
74LVC16240ADL9352 351  00112  0.8900NAARROW ELECTRONICS2011/21/2008 Buy online not available
74LVC16240ADL9352 351  00118  0.8900      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC16240ADGGSOT362-1
(TSSOP48)
3.3V 16-Bit Buffer/Line Driver; Inverting (3-State)2.7@3.3V1.2-3.648Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC16240ADLSOT370-1
(SSOP48)
3.3V 16-Bit Buffer/Line Driver; Inverting (3-State)2.7@3.3V1.2-3.648Low Power or Battery ApplicationsTTL+/- 24 mA

Similar products

74LVC16240A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.