The 74LVC16241A is a high-performance, low-power and low-voltage Si-gate CMOS device and superior to most advanced CMOS compatible TTL families.
Inputs can be driven from either 3.3 V or 5 V devices. In 3-state operation, outputs can handle 5 V. These features allow the use of these devices in a mixed 3.3 V and 5 V environment.
The 74LVC16241A is a 16-bit non-inverting buffer/line driver with 3-state outputs. The 3-state outputs are controlled by the output enable inputs (1OE, 2OE, 3OE and 4OE). Schmitt-trigger action at all inputs makes the circuit highly tolerant for slower input rise and fall times. The device can be used as four 4-bit buffers, two 8-bit buffers or one 16-bit buffer.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVC16241ADGG | 74LVC16241ADG | 9352 351 30512 | Volume production | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | 74LVC16241ADGG
| week 14, 2005 |
| 74LVC16241ADGG | 74LVC16241ADG-T | 9352 351 30518 | Volume production | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking | 74LVC16241ADGG
| week 14, 2005 |
| 74LVC16241ADL | 74LVC16241ADL | 9352 351 20112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | 74LVC16241ADL
| week 13, 2005 |
| 74LVC16241ADL | 74LVC16241ADL-T | 9352 351 20118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking | 74LVC16241ADL
| week 13, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVC16241ADGG | 9352 351 30512 | 0.8900 | NA | ARROW ELECTRONICS | 72 | 11/21/2008 | Buy online | not available |
| 74LVC16241ADGG | 9352 351 30518 | 0.8900 | Order samples | |||||
| 74LVC16241ADL | 9352 351 20112 | 0.8900 | not available | |||||
| 74LVC16241ADL | 9352 351 20118 | 0.8900 | not available |
Related applications
LCD display - discretes focus
PDA - discretes focus
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Main CPU board
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC16241ADGG | SOT362-1
(TSSOP48) | 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State) | 2.9@3.3V | 1.2-3.6 | 48 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74LVC16241ADL | SOT370-1
(SSOP48) | 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State) | 2.9@3.3V | 1.2-3.6 | 48 | Low Power or Battery Applications | TTL | +/- 24 mA |
74LVC16241A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.