NXP Semiconductors


Select site:

English

General description

The 74LVC1G04 provides one inverting buffer.

Input can be driven from either 3.3 V or 5 V devices. These features allow the use of these devices in a mixed 3.3 V and 5 V environment.

Schmitt trigger action at all inputs makes the circuit tolerant of slower input rise and fall time.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • 5 V tolerant inputs for interfacing with 5 V logic
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8-B/JESD36 (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC1G04GF74LVC1G04GF-H9352 824 04132Volume productionSOT891
(XSON6)
Tape reel smd74LVC1G04GF
74LVC1G04GM74LVC1G04GM-G9352 771 72115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking74LVC1G04GM
74LVC1G04GM74LVC1G04GM-H9352 771 72132Volume productionSOT886
(XSON6)
Tape reel smd74LVC1G04GM
74LVC1G04GV74LVC1G04GV9352 717 88125Volume productionSOT753Tape reel smd, ReverseStandard Marking74LVC1G04GV
week 36, 2003
74LVC1G04GW74LVC1G04GW-G9352 684 56125Volume productionSOT353
(UMT5; SC-88A)
Tape reel smd, ReverseStandard Marking74LVC1G04GW
week 36, 2003
74LVC1G04GW74LVC1G04GW-R9352 684 56165Volume productionSOT353
(UMT5; SC-88A)
Tape reel smd, ReverseStandard Marking74LVC1G04GW
week 36, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC1G04GF9352 824  04132        Order samples
74LVC1G04GM9352 771  72115  0.2600      Order samples
74LVC1G04GM9352 771  72132  0.1900      Order samples
74LVC1G04GV9352 717  88125  0.1200NAFUTURE ELECTRONICS7,2007/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION6,0006/29/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING6,0007/3/2008 Buy online  
   NAMOUSER ELECTRONICS2,9887/3/2008 Buy online  
   NADIGI-KEY CORPORATION1,8416/29/2008 Buy online  
74LVC1G04GW9352 684  56125  0.1200NAFUTURE ELECTRONICS23,4007/3/2008 Buy online not available
   NADIGI-KEY CORPORATION6,0006/29/2008 Buy online  
   NAMOUSER ELECTRONICS1,9667/3/2008 Buy online  
   NADIGI-KEY CORPORATION1,2536/29/2008 Buy online  
74LVC1G04GW9352 684  56165  0.1200      Order samples

Technical documents

Application Notes

AN10149_2; PCA9564 Evaluation Board (19-Aug-04)
AN10161_2; PicoGate Logic footprints (30-Oct-02)

Support Documents

75015144; Philips PicoGate and MicroPak packaging options (2005-07-01)

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC1G04GMSOT886
(XSON6)
3.3V PicoGate Inverter 2@3.3V 1.65-5.5 6 Low Power or Battery Applications TTL +/- 32 mA
74LVC1G04GVSOT753
3.3V PicoGate Inverter 2@3.3V 1.65-5.5 5 Low Power or Battery Applications TTL +/- 32 mA
74LVC1G04GWSOT353
(UMT5; SC-88A)
3.3V PicoGate Inverter 2@3.3V 1.65-5.5 5 Low Power or Battery Applications TTL +/- 32 mA

Similar products

74LVC1G04 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.