The 74LVC1G04 provides one inverting buffer.
Input can be driven from either 3.3 V or 5 V devices. These features allow the use of these devices in a mixed 3.3 V and 5 V environment.
Schmitt trigger action at all inputs makes the circuit tolerant of slower input rise and fall time.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74LVC1G04GF | 74LVC1G04GF,132 | 9352 824 04132 | Volume production | SOT891
(XSON6) | Tape reel smd | ||
| 74LVC1G04GM | 74LVC1G04GM,115 | 9352 771 72115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | |
| 74LVC1G04GM | 74LVC1G04GM,132 | 9352 771 72132 | Volume production | SOT886
(XSON6) | Tape reel smd | ||
| 74LVC1G04GV | 74LVC1G04GV,125 | 9352 717 88125 | Volume production | SOT753
(SO5) | Tape reel smd, Reverse | Standard Marking | |
| 74LVC1G04GW | 74LVC1G04GW,125 | 9352 684 56125 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74LVC1G04GW | 74LVC1G04GW,165 | 9352 684 56165 | Discontinued Replacement product | SOT353-1
(TSSOP5) | Reel Pack, SMD, Large, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G04GF | 74LVC1G04GF,132 | 74LVC1G04GF |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC1G04GM | 74LVC1G04GM,115 | 74LVC1G04GM |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC1G04GM | 74LVC1G04GM,132 | 74LVC1G04GM |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC1G04GV | 74LVC1G04GV,125 | 74LVC1G04GV |
| week 36, 2003 | 3,87 | 2,58E+08 | 1 | |
| 74LVC1G04GW | 74LVC1G04GW,125 | 74LVC1G04GW |
| week 36, 2003 | 3,87 | 2,58E+08 | 1 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G04GW | 74LVC1G04GW,165 | 74LVC1G04GW |
| week 36, 2003 | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC1G04GF | 9352 824 04132 | 74LVC1G04GF,132 | NA | ARROW ELECTRONICS | 132 | 3/18/2010 | Buy online | Order samples | ||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74LVC1G04GM | 9352 771 72115 | 74LVC1G04GM,115 | 0.2600 | NA | ARROW ELECTRONICS | 132 | 3/18/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 9,664 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| ASIA | WPI | 35,000 | 5000 | 03/18/2010 | Buy online | |||||
| 74LVC1G04GM | 9352 771 72132 | 74LVC1G04GM,132 | 0.1900 | NA | ARROW ELECTRONICS | 132 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74LVC1G04GV | 9352 717 88125 | 74LVC1G04GV,125 | 0.1200 | NA | ARROW ELECTRONICS | 125 | 3/18/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 11,284 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 39,000 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 15,000 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 3000 | 03/19/2010 | Buy online | |||||
| ASIA | SAC - Taiwan | yes | 3000 | 03/19/2010 | Buy online | |||||
| ASIA | WPI | 3,000 | 3000 | 03/18/2010 | Buy online | |||||
| 74LVC1G04GW | 9352 684 56125 | 74LVC1G04GW,125 | 0.1200 | NA | ARROW ELECTRONICS | 165 | 3/18/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 10,803 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 418,101 | 3/17/2010 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 3000 | 03/19/2010 | Buy online | |||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| ASIA | WPI | 30,000 | 3000 | 03/18/2010 | Buy online |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| 74LVC1G04GW | 935268456165 | DN |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G04GM | SOT886
(XSON6) | 3.3V PicoGate Inverter | 2@3.3V | 1.65-5.5 | 6 | Low Power or Battery Applications | TTL | +/- 32 mA |
| 74LVC1G04GV | SOT753
(SO5) | 3.3V PicoGate Inverter | 2@3.3V | 1.65-5.5 | 5 | Low Power or Battery Applications | TTL | +/- 32 mA |
| 74LVC1G04GW | SOT353-1
(TSSOP5) | 3.3V PicoGate Inverter | 2@3.3V | 1.65-5.5 | 5 | Low Power or Battery Applications | TTL | +/- 32 mA |
Similar products
74LVC1G04
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.