The 74LVC1G06 provides the inverting buffer.
Input can be driven from either 3.3 V or 5 V devices. These features allow the use of these devices in a mixed 3.3 V and 5 V environment.
Schmitt-trigger action at all inputs makes the circuit tolerant for slower input rise and fall time.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
The output of the device is an open drain and can be connected to other open-drain outputs to implement active-LOW wired-OR or active-HIGH wired-AND functions.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G06GF | 74LVC1G06GF-H | 9352 824 05132 | Volume production | SOT891
(XSON6) | Tape reel smd | 74LVC1G06GF
| ||
| 74LVC1G06GM | 74LVC1G06GM-G | 9352 771 74115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | 74LVC1G06GM
| |
| 74LVC1G06GM | 74LVC1G06GM-H | 9352 771 74132 | Volume production | SOT886
(XSON6) | Tape reel smd | 74LVC1G06GM
| ||
| 74LVC1G06GV | 74LVC1G06GV | 9352 720 28125 | Volume production | SOT753
(SO5) | Tape reel smd, Reverse | Standard Marking | 74LVC1G06GV
| week 36, 2003 |
| 74LVC1G06GW | 74LVC1G06GW-G | 9352 666 80125 | Volume production | SOT353
(UMT5) | Tape reel smd, Reverse | Standard Marking | 74LVC1G06GW
| week 36, 2003 |
| 74LVC1G06GW | 74LVC1G06GW-R | 9352 666 80165 | Volume production | SOT353
(UMT5) | Tape reel smd, Reverse | Standard Marking | 74LVC1G06GW
| week 36, 2003 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G06GF | 9352 824 05132 | Order samples | ||||||
| 74LVC1G06GM | 9352 771 74115 | 0.2600 | Order samples | |||||
| 74LVC1G06GM | 9352 771 74132 | 0.1900 | not available | |||||
| 74LVC1G06GV | 9352 720 28125 | 0.1200 | NA | ARROW ELECTRONICS | 3,000 | 10/8/2008 | Buy online | Order samples |
| NA | AVNET ELECTRONICS MARKETING | 9,000 | 10/8/2008 | Buy online | ||||
| 74LVC1G06GW | 9352 666 80125 | 0.1200 | ASIA | WPI | 9,000 | 10/09/2008 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 1,958 | 10/9/2008 | Buy online | ||||
| 74LVC1G06GW | 9352 666 80165 | 0.1200 | not available |
Related applications
LCD display - discretes focus
PDA - discretes focus
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Main CPU board
Cellular phone - MMS functionality
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G06GM | SOT886
(XSON6) | 3.3V PicoGate Inverter With Open-Drain Outputs | 2.3@3.3V | 1.65 - 5.5 | 6 | Low Power or Battery Applications | TTL | 32 mA |
| 74LVC1G06GV | SOT753
(SO5) | 3.3V PicoGate Inverter With Open-Drain Outputs | 2.3@3.3V | 1.65 - 5.5 | 5 | Low Power or Battery Applications | TTL | 32 mA |
| 74LVC1G06GW | SOT353
(UMT5) | 3.3V PicoGate Inverter With Open-Drain Outputs | 2.3@3.3V | 1.65 - 5.5 | 5 | Low Power or Battery Applications | TTL | 32 mA |
74LVC1G06 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.