NXP Semiconductors


Select site:

English

Datasheet

74LVC1G11
(Product Specification)
01-Aug-07, 14 pages, 78 kB

Download all documentation

General description

The 74LVC1G11 provides a single 3-input AND gate.

The input can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device in a mixed 3.3 V and 5 V environment.

Schmitt-trigger action at all inputs makes the circuit highly tolerant to slower input rise and fall time.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • 5 V tolerant inputs for interfacing with 5 V logic
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8-B/JESD36 (2.7 V to 3.6 V)
  • +-24 mA output drive (VCC = 3.0 V)
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC1G11GF74LVC1G11GF-H9352 824 08132Volume productionSOT891
(XSON6)
Tape reel smd74LVC1G11GF
74LVC1G11GM74LVC1G11GM-G9352 795 32115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking74LVC1G11GM
74LVC1G11GM74LVC1G11GM-H9352 795 32132Volume productionSOT886
(XSON6)
Tape reel smd74LVC1G11GM
74LVC1G11GV74LVC1G11GV-G9352 772 24125Volume productionSOT457
(TSOP6; SMT6; SSOT6)
Tape reel smd, ReverseStandard Marking74LVC1G11GV
Always Pb-free
74LVC1G11GW74LVC1G11GW-G9352 772 25125Volume productionSOT363
(UMT6)
Tape reel smd, ReverseStandard Marking74LVC1G11GW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC1G11GF9352 824  08132        Order samples
74LVC1G11GM9352 795  32115  0.2000NAAVNET ELECTRONICS MARKETING5,00011/21/2008 Buy online Order samples
   NADIGI-KEY CORPORATION5,00011/21/2008 Buy online  
   NADIGI-KEY CORPORATION9,40611/21/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER6,00011/21/2008 Buy online  
74LVC1G11GM9352 795  32132  0.1900     not available
74LVC1G11GV9352 772  24125  0.1600      Order samples
74LVC1G11GW9352 772  25125  0.1600NAARROW ELECTRONICS6,00011/21/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING9,00011/21/2008 Buy online  

Technical documents

Application Notes

Support Documents

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.