NXP Semiconductors


Select site:

English

Datasheet

74LVC1G126
(Product Specification)
30-Aug-07, 16 pages, 90 kB

Download all documentation

General description

The 74LVC1G126 provides one non-inverting buffer/line driver with 3-state output. The 3-state output is controlled by the output enable input (OE). A LOW-level at pin OE causes the output to assume a high-impedance OFF-state.

The input can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device in a mixed 3.3 V and 5 V environment.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8B/JESD36 (2.7 V to 3.6 V)
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • Multiple package options
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC1G126GF74LVC1G126GF-H9352 824 11132Volume productionSOT891
(XSON6)
Tape reel smd74LVC1G126GF
74LVC1G126GM74LVC1G126GM-G9352 772 04115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking74LVC1G126GM
74LVC1G126GM74LVC1G126GM-H9352 772 04132Volume productionSOT886
(XSON6)
Tape reel smd74LVC1G126GM
74LVC1G126GV74LVC1G126GV9352 718 88125Volume productionSOT753Tape reel smd, ReverseStandard Marking74LVC1G126GV
week 36, 2003
74LVC1G126GW74LVC1G126GW-G9352 687 21125Volume productionSOT353
(UMT5; SC-88A)
Tape reel smd, ReverseStandard Marking74LVC1G126GW
week 36, 2003
74LVC1G126GW74LVC1G126GW-R9352 687 21165Volume productionSOT353
(UMT5; SC-88A)
Tape reel smd, ReverseStandard Marking74LVC1G126GW
week 36, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC1G126GF9352 824  11132        Order samples
74LVC1G126GM9352 772  04115  0.3300      Order samples
74LVC1G126GM9352 772  04132  0.2200     not available
74LVC1G126GV9352 718  88125  0.1700NAAVNET ELECTRONICS MARKETING18,0009/5/2008 Buy online Order samples
   ASIAWPI30,00009/05/2008 Buy online  
74LVC1G126GW9352 687  21125  0.1800ASIAWPI18,00009/05/2008 Buy online not available
   NAARROW ELECTRONICS6,0009/4/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING3,0009/5/2008 Buy online  
   NAFUTURE ELECTRONICS34,8009/4/2008 Buy online  
74LVC1G126GW9352 687  21165  0.1300     not available

Block diagrams/pinning

Technical documents

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC1G126GMSOT886
(XSON6)
3.3V PicoGate Buffer/Line Driver with Active HIGH Output Enable (3-State) 2@3.3V 1.65-5.5 V 6 Low Power or Battery Applications TTL +/- 32 mA
74LVC1G126GVSOT753
3.3V PicoGate Buffer/Line Driver with Active HIGH Output Enable (3-State) 2@3.3V 1.65 - 5.5 5 Low Power or Battery Applications TTL +/- 32 mA
74LVC1G126GWSOT353
(UMT5; SC-88A)
3.3V PicoGate Buffer/Line Driver with Active HIGH Output Enable (3-State) 2@3.3V 1.65-5.5 V 5 Low Power or Battery Applications TTL +/- 32 mA

Similar products

74LVC1G126 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.