NXP Semiconductors


Select site:

English

General description

The 74LVC1G14 provides the inverting buffer function with Schmitt-trigger action.

The input can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device in a mixed 3.3 V and 5 V environment. Schmitt-trigger action at the input makes the circuit tolerant for slower input rise and fall time.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8-B/JESD36 (2.7 V to 3.6 V).
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Unlimited rise and fall times
  • Input accepts voltages up to 5 V
  • Multiple package options
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V.
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC1G14GF74LVC1G14GF-H9352 824 12132Volume productionSOT891
(XSON6)
Tape reel smd74LVC1G14GF
74LVC1G14GM74LVC1G14GM-G9352 771 79115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking74LVC1G14GM
74LVC1G14GM74LVC1G14GM-H9352 771 79132Volume productionSOT886
(XSON6)
Tape reel smd74LVC1G14GM
74LVC1G14GV74LVC1G14GV9352 720 19125Volume productionSOT753Tape reel smd, ReverseStandard Marking74LVC1G14GV
week 36, 2003
74LVC1G14GW74LVC1G14GW-G9352 685 95125Volume productionSOT353
(UMT5; SC-88A)
Tape reel smd, ReverseStandard Marking74LVC1G14GW
week 36, 2003
74LVC1G14GW74LVC1G14GW-R9352 685 95165Volume productionSOT353
(UMT5; SC-88A)
Tape reel smd, ReverseStandard Marking74LVC1G14GW
week 36, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC1G14GF9352 824  12132  0.3300      Order samples
74LVC1G14GM9352 771  79115  0.2600      Order samples
74LVC1G14GM9352 771  79132  0.1900      Order samples
74LVC1G14GV9352 720  19125  0.1400NAFUTURE ELECTRONICS42,0667/4/2008 Buy online Order samples
   NAARROW ELECTRONICS3,0007/4/2008 Buy online  
74LVC1G14GW9352 685  95125  0.1200NAARROW ELECTRONICS63,0007/4/2008 Buy online Order samples
   NADIGI-KEY CORPORATION24,0006/29/2008 Buy online  
   NAFUTURE ELECTRONICS7,2007/4/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING6,0007/4/2008 Buy online  
   NADIGI-KEY CORPORATION3,6726/29/2008 Buy online  
   NAMOUSER ELECTRONICS2,2317/5/2008 Buy online  
74LVC1G14GW9352 685  95165  0.1200     not available

Applications

  • Wave and pulse shaper
  • Astable multivibrator
  • Monostable multivibrator

Block diagrams/pinning

Technical documents

Application Notes

AN10161_2; PicoGate Logic footprints (30-Oct-02)

Support Documents

75015144; Philips PicoGate and MicroPak packaging options (2005-07-01)

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC1G14GMSOT886
(XSON6)
3.3V PicoGate Schmitt-Trigger Inverter 3@3.3V 1.65 - 5.5 6 Low Power or Battery Applications TTL +/- 32 mA
74LVC1G14GVSOT753
3.3V PicoGate Schmitt-Trigger Inverter 3@3.3V 1.65 - 5.5 5 Low Power or Battery Applications TTL +/- 32 mA
74LVC1G14GWSOT353
(UMT5; SC-88A)
3.3V PicoGate Schmitt-Trigger Inverter 3@3.3V 1.65 - 5.5 5 Low Power or Battery Applications TTL +/- 32 mA

Similar products

74LVC1G14 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.