The 74LVC1G175 is a low-power, low-voltage single positive edge triggered D-type flip-flop with individual data (D) input, clock (CP) input, master reset (MR) input, and Q output.
The master reset (MR) is an asynchronous active LOW input and operates independently of the clock input. Information on the data input is transferred to the Q output on the LOW-to-HIGH transition of the clock pulse. The D input must be stable one set-up time prior to the LOW-to-HIGH clock transition for predictable operation.
The inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device in a mixed 3.3 V and 5 V environment.
This device is fully specified for partial power-down applications using IOFF . The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
Schmitt trigger action at all inputs makes the circuit highly tolerant of slower input rise and fall times.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G175GF | 74LVC1G175GF-H | 9352 824 14132 | Volume production | SOT891
(XSON6) | Tape reel smd | 74LVC1G175GF
| ||
| 74LVC1G175GM | 74LVC1G175GM-G | 9352 772 08115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | 74LVC1G175GM
| |
| 74LVC1G175GM | 74LVC1G175GM-H | 9352 772 08132 | Volume production | SOT886
(XSON6) | Tape reel smd | 74LVC1G175GM
| ||
| 74LVC1G175GV | 74LVC1G175GV-G | 9352 749 47125 | Volume production | SOT457
(TSOP6; SMT6; SSOT6) | Tape reel smd, Reverse | Standard Marking | 74LVC1G175GV
| Always Pb-free |
| 74LVC1G175GW | 74LVC1G175GW-G | 9352 749 48125 | Volume production | SOT363
(UMT6) | Tape reel smd, Reverse | Standard Marking | 74LVC1G175GW
| Always Pb-free |
| 74LVC1G175GW | 9352 749 48165 | Volume production | SOT363
(UMT6) | Tape reel smd, Reverse | Standard Marking | 74LVC1G175GW
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G175GF | 9352 824 14132 | Order samples | ||||||
| 74LVC1G175GM | 9352 772 08115 | 0.3300 | Order samples | |||||
| 74LVC1G175GM | 9352 772 08132 | 0.2400 | not available | |||||
| 74LVC1G175GV | 9352 749 47125 | 0.2000 | Order samples | |||||
| 74LVC1G175GW | 9352 749 48125 | 0.2000 | NA | AVNET ELECTRONICS MARKETING | 6,000 | 10/3/2008 | Buy online | Order samples |
| 74LVC1G175GW | 9352 749 48165 | not available |
Application Notes
Support Documents
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G175GM | SOT886
(XSON6) | 3.3V Single D Flip-Flop with reset; positive edge triggered | 300 | 3.1@3.3V | 1.65-5.5 | Low Power or Battery Applications | TTL | +/- 32 mA |
| 74LVC1G175GV | SOT457
(TSOP6; SMT6; SSOT6) | 3.3V Single D Flip-Flop with reset; positive edge triggered | 300 | 3.1@3.3V | 1.65-5.5 | Low Power or Battery Applications | TTL | +/- 32 mA |
| 74LVC1G175GW | SOT363
(UMT6) | 3.3V Single D Flip-Flop with reset; positive edge triggered | 300 | 3.1@3.3V | 1.65-5.5 | Low Power or Battery Applications | TTL | +/- 32 mA |
74LVC1G175 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.