NXP Semiconductors


Select site:

English

74LVC1G17

Selection guide

Datasheet

(Product Specification)
v.6, 27-Aug-07, 16 pages, 90 kB

Download all documentation

Single Schmitt trigger buffer

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LVC1G17 provides a buffer function with Schmitt trigger action. It is capable of transforming slowly changing input signals into sharply defined outputs.

The input can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device in a mixed 3.3 V and 5 V environment.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • High noise immunity
  • Complies with JEDEC standard
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8B/JESD36 (2.7 V to 3.6 V)
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Unlimited rise and fall times
  • Inputs accept voltages up to 5 V
  • Multiple package options
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Specified from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LVC1G17GF74LVC1G17GF,1329352 824 15132Volume productionSOT891
(XSON6)
Tape reel smd
74LVC1G17GM74LVC1G17GM,1159352 771 81115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
74LVC1G17GM74LVC1G17GM,1329352 771 81132Volume productionSOT886
(XSON6)
Tape reel smd
74LVC1G17GV74LVC1G17GV,1259352 700 81125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74LVC1G17GW74LVC1G17GW,1259352 700 79125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74LVC1G17GW/C74LVC1G17GW/C,1259352 856 51125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74LVC1G17GF74LVC1G17GF,13274LVC1G17GF
Always Pb-free 3,872,58E+081
74LVC1G17GM74LVC1G17GM,11574LVC1G17GM
Always Pb-free 3,872,58E+081
74LVC1G17GM74LVC1G17GM,13274LVC1G17GM
Always Pb-free 3,872,58E+081
74LVC1G17GV74LVC1G17GV,12574LVC1G17GV
week 36, 2003 3,872,58E+081
74LVC1G17GW74LVC1G17GW,12574LVC1G17GW
week 36, 2003 3,872,58E+081
74LVC1G17GW/C74LVC1G17GW/C,12574LVC1G17GW_C
Always Pb-free 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC1G17GF9352 824 15132  74LVC1G17GF,132  NAARROW ELECTRONICS132 3/18/2010Buy onlineOrder samples
74LVC1G17GM9352 771 81115  74LVC1G17GM,115  0.2600NAARROW ELECTRONICS132 3/18/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION8,469 3/18/2010Buy online 
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
    ASIAWPI50,000500003/18/2010Buy online 
74LVC1G17GM9352 771 81132  74LVC1G17GM,132  0.2400NAARROW ELECTRONICS132 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74LVC1G17GV9352 700 81125  74LVC1G17GV,125  0.1900NAARROW ELECTRONICS125 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
    ASIAWPI30,000300003/18/2010Buy online 
74LVC1G17GW9352 700 79125  74LVC1G17GW,125  0.1900NAARROW ELECTRONICS125 3/18/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION1,179 3/18/2010Buy online 
    NAFUTURE ELECTRONICS4,000 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
    ASIAWPI30,000300003/18/2010Buy online 
74LVC1G17GW/C9352 856 51125  74LVC1G17GW/C,125        not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC1G17GMSOT886
(XSON6)
3.3V PicoGate Schmitt-Trigger Buffer3@3.3V1.65 - 5.56Low Power or Battery ApplicationsTTL+/- 32 mA
74LVC1G17GVSOT753
(SO5)
3.3V PicoGate Schmitt-Trigger Buffer3@3.3V1.65 - 5.55Low Power or Battery ApplicationsTTL+/- 32 mA
74LVC1G17GWSOT353-1
(TSSOP5)
3.3V PicoGate Schmitt-Trigger Buffer3@3.3V1.65 - 5.55Low Power or Battery ApplicationsTTL+/- 32 mA
74LVC1G17GW/CSOT353-1
(TSSOP5)
3.3V PicoGate Schmitt-Trigger Buffer3@3.3V1.65 - 5.55Low Power or Battery ApplicationsTTL+/- 32 mA


Similar products
74LVC1G17 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.