The 74LVC1G3157 is a low-power, low-voltage, high-speed Si-gate CMOS device.
The 74LVC1G3157 provides one analog multiplexer/demultiplexer with one digital select input (S), two independent inputs/outputs (Y0, Y1) and a common input/output (Z).
Schmitt trigger action at the select input makes the circuit tolerant of slower input rise and fall times across the entire VCC range from 1.65 V to 5.5 V.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74LVC1G3157GF | 74LVC1G3157GF,132 | 9352 824 18132 | Volume production | SOT891
(XSON6) | Tape reel smd | ||
| 74LVC1G3157GM | 74LVC1G3157GM,115 | 9352 772 28115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | |
| 74LVC1G3157GM | 74LVC1G3157GM,132 | 9352 772 28132 | Volume production | SOT886
(XSON6) | Tape reel smd | ||
| 74LVC1G3157GV | 74LVC1G3157GV,125 | 9352 772 29125 | Volume production | SOT457
(SC-74) | Tape reel smd, Reverse | Standard Marking | |
| 74LVC1G3157GW | 74LVC1G3157GW,125 | 9352 772 31125 | Volume production | SOT363
(SC-88) | Tape reel smd, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G3157GF | 74LVC1G3157GF,132 | 74LVC1G3157GF |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC1G3157GM | 74LVC1G3157GM,115 | 74LVC1G3157GM |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC1G3157GM | 74LVC1G3157GM,132 | 74LVC1G3157GM |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC1G3157GV | 74LVC1G3157GV,125 | 74LVC1G3157GV |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74LVC1G3157GW | 74LVC1G3157GW,125 | 74LVC1G3157GW |
| Always Pb-free | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC1G3157GF | 9352 824 18132 | 74LVC1G3157GF,132 | NA | DIGI-KEY CORPORATION | 9,279 | 11/20/2009 | Buy online | Order samples | ||
| 74LVC1G3157GM | 9352 772 28115 | 74LVC1G3157GM,115 | 0.2600 | NA | DIGI-KEY CORPORATION | 8,211 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 5,000 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 5,000 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 50,000 | 5000 | 11/19/2009 | Buy online | |||||
| 74LVC1G3157GM | 9352 772 28132 | 74LVC1G3157GM,132 | 0.2400 | not available | ||||||
| 74LVC1G3157GV | 9352 772 29125 | 74LVC1G3157GV,125 | 0.1700 | ASIA | WPI | 3,000 | 3000 | 11/19/2009 | Buy online | Order samples |
| 74LVC1G3157GW | 9352 772 31125 | 74LVC1G3157GW,125 | 0.1700 | ASIA | WPI | 9,000 | 3000 | 11/19/2009 | Buy online | Order samples |