NXP Semiconductors


Select site:

English

Datasheet

74LVC1G32
(Product Specification)
02-Aug-07, 14 pages, 80 kB

Download all documentation

General description

The 74LVC1G32 provides one 2-input OR function.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V applications.

Schmitt trigger action at all inputs makes the circuit tolerant of slower input rise and fall time.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8-B/JESD36 (2.7 V to 3.6 V)
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC1G32GF74LVC1G32GF-H9352 824 19132Volume productionSOT891
(XSON6)
Tape reel smd74LVC1G32GF
74LVC1G32GM74LVC1G32GM-G9352 771 89115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking74LVC1G32GM
74LVC1G32GM74LVC1G32GM-H9352 771 89132Volume productionSOT886
(XSON6)
Tape reel smd74LVC1G32GM
74LVC1G32GV74LVC1G32GV9352 720 13125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking74LVC1G32GV
week 36, 2003
74LVC1G32GW74LVC1G32GW-G9352 683 81125Volume productionSOT353
(UMT5)
Tape reel smd, ReverseStandard Marking74LVC1G32GW
week 36, 2003
74LVC1G32GW74LVC1G32GW-R9352 683 81165Volume productionSOT353
(UMT5)
Tape reel smd, ReverseStandard Marking74LVC1G32GW
week 36, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC1G32GF9352 824  19132  0.3300      Order samples
74LVC1G32GM9352 771  89115  0.2600NADIGI-KEY CORPORATION5,00011/21/2008 Buy online Order samples
   NADIGI-KEY CORPORATION9,99011/21/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER6,00011/21/2008 Buy online  
74LVC1G32GM9352 771  89132  0.1900     not available
74LVC1G32GV9352 720  13125  0.1200NAARROW ELECTRONICS54,00011/21/2008 Buy online Order samples
   NADIGI-KEY CORPORATION15,00011/21/2008 Buy online  
   NADIGI-KEY CORPORATION16,84811/21/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER34,80011/21/2008 Buy online  
   NAMOUSER ELECTRONICS3,00011/21/2008 Buy online  
74LVC1G32GW9352 683  81125  0.1200NAARROW ELECTRONICS6,00011/21/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING12,00011/21/2008 Buy online  
   NADIGI-KEY CORPORATION12,00011/21/2008 Buy online  
   NADIGI-KEY CORPORATION12,63811/21/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER19,80011/21/2008 Buy online  
   NAMOUSER ELECTRONICS83511/21/2008 Buy online  
74LVC1G32GW9352 683  81165  0.1200      Order samples

Block diagrams/pinning

Technical documents

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC1G32GVSOT753
(SO5)
3.3V PicoGate 2-Input OR Gate2.1@3.3V1.65 - 5.55Low Power or Battery ApplicationsTTL+/- 32 mA
74LVC1G32GWSOT353
(UMT5)
3.3V PicoGate 2-Input OR Gate2.1@3.3V1.65 - 5.55Low Power or Battery ApplicationsTTL+/- 32 mA

Similar products

74LVC1G32 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.