NXP Semiconductors


Select site:

English

Datasheet

74LVC1G332
(Product Specification)
19-Jul-07, 14 pages, 78 kB

Download all documentation

General description

The 74LVC1G332 provides one 3-input OR function.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V applications.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall time.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8B/JESD36 (2.7 V to 3.6 V)
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101-C exceeds 1000 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC1G332GF74LVC1G332GF-H9352 826 89132Volume productionSOT891
(XSON6)
Tape reel smd74LVC1G332GF
74LVC1G332GM74LVC1G332GM-G9352 826 86115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking74LVC1G332GM
74LVC1G332GM74LVC1G332GM-H9352 826 86132Volume productionSOT886
(XSON6)
Tape reel smd74LVC1G332GM
74LVC1G332GV74LVC1G332GV-G9352 826 87125Volume productionSOT457
(TSOP6; SMT6; SSOT6)
Tape reel smd, ReverseStandard Marking74LVC1G332GV
74LVC1G332GW74LVC1G332GW-G9352 826 88125Volume productionSOT363
(UMT6)
Tape reel smd, ReverseStandard Marking74LVC1G332GW

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC1G332GF9352 826  89132        Order samples
74LVC1G332GM9352 826  86115        Order samples
74LVC1G332GM9352 826  86132       not available
74LVC1G332GV9352 826  87125        Order samples
74LVC1G332GW9352 826  88125  0.2100      Order samples

Block diagrams/pinning

Technical documents

Application Notes

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.