The 74LVC1G58 provides configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions AND, OR, NAND, NOR, XOR, inverter and buffer. All inputs can be connected to VCC or GND.
The three inputs (A, B and C) are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.
The gate switches at different points for positive and negative-going signals. The difference between the positive voltage VT+ and the negative voltage VT- is defined as the hysteresis voltage VH.
Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device in a mixed 3.3 V and 5 V environment.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G58GF | 74LVC1G58GF-H | 9352 824 24132 | Volume production | SOT891
(XSON6) | Tape reel smd | 74LVC1G58GF
| ||
| 74LVC1G58GM | 74LVC1G58GM-G | 9352 772 12115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | 74LVC1G58GM
| |
| 74LVC1G58GM | 74LVC1G58GM-H | 9352 772 12132 | Volume production | SOT886
(XSON6) | Tape reel smd | 74LVC1G58GM
| ||
| 74LVC1G58GV | 74LVC1G58GV-G | 9352 760 74125 | Volume production | SOT457
(TSOP6; SMT6; SSOT6; SC-74) | Tape reel smd, Reverse | Standard Marking | 74LVC1G58GV
| Always Pb-free |
| 74LVC1G58GW | 74LVC1G58GW-G | 9352 760 75125 | Volume production | SOT363
(UMT6; SC-88) | Tape reel smd, Reverse | Standard Marking | 74LVC1G58GW
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G58GF | 9352 824 24132 | Order samples | ||||||
| 74LVC1G58GM | 9352 772 12115 | 0.2800 | NA | DIGI-KEY CORPORATION | 10,000 | 9/6/2008 | Buy online | Order samples |
| 74LVC1G58GM | 9352 772 12132 | 0.2800 | not available | |||||
| 74LVC1G58GV | 9352 760 74125 | 0.2400 | Order samples | |||||
| 74LVC1G58GW | 9352 760 75125 | 0.2400 | NA | ARROW ELECTRONICS | 3,000 | 9/5/2008 | Buy online | Order samples |
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G58GM | SOT886
(XSON6) | Configurable multiple function gate | 3.8@3.3V | 1.65-5.5 | 6 | Low Power or Battery Applications | TTL | +/- 32 mA |
| 74LVC1G58GV | SOT457
(TSOP6; SMT6; SSOT6; SC-74) | Configurable multiple function gate | 3.8@3.3V | 1.65-5.5 | 6 | Low Power or Battery Applications | TTL | +/- 32 mA |
| 74LVC1G58GW | SOT363
(UMT6; SC-88) | Configurable multiple function gate | 3.8@3.3V | 1.65-5.5 | 6 | Low Power or Battery Applications | TTL | +/- 32 mA |
74LVC1G58 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.