NXP Semiconductors


Select site:

English

Datasheet

74LVC1G66
(Product Specification)
27-Aug-07, 22 pages, 127 kB

Download all documentation

General description

The 74LVC1G66 is a low-power, low-voltage Si-gate CMOS device.

The 74LVC1G66 provides one single pole, single-throw analog switch function. It has two input/output terminals (Yand Z) and an active HIGH enable input pin (E). When E is LOW, the analog switch is turned off.

Schmitt-trigger action at the enable input makes the circuit tolerant of slower input rise and fall times across the entire VCC range from 1.65 V to 5.5 V.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • Very low ON resistance:
    • 7.5 Ohm (typical) at VCC = 2.7 V
    • 6.5 Ohm (typical) at VCC = 3.3 V
    • 6 Ohm (typical) at VCC = 5 V
  • Switch current capability of 32 mA
  • High noise immunity
  • CMOS low power consumption
  • TTL interface compatibility at 3.3 V
  • Latch-up performance meets requirements of JESD78 Class I
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Enable input accepts voltages up to 5.5 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC1G66GF74LVC1G66GF-H9352 843 07132Volume productionSOT891
(XSON6)
Tape reel smd74LVC1G66GF
74LVC1G66GM74LVC1G66GM-G9352 843 06115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking74LVC1G66GM
74LVC1G66GM74LVC1G66GM-H9352 843 06132Volume productionSOT886
(XSON6)
Tape reel smd74LVC1G66GM
74LVC1G66GV74LVC1G66GV9352 720 34125Volume productionSOT753Tape reel smd, ReverseStandard Marking74LVC1G66GV
week 36, 2003
74LVC1G66GW74LVC1G66GW-G9352 690 58125Volume productionSOT353
(UMT5; SC-88A)
Tape reel smd, ReverseStandard Marking74LVC1G66GW
week 36, 2003
74LVC1G66GW74LVC1G66GW-R9352 690 58165Volume productionSOT353
(UMT5; SC-88A)
Tape reel smd, ReverseStandard Marking74LVC1G66GW
week 36, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC1G66GF9352 843  07132        Order samples
74LVC1G66GM9352 843  06115        Order samples
74LVC1G66GM9352 843  06132       not available
74LVC1G66GV9352 720  34125  0.1600ASIAWPG18,00008/05/2008 Buy online Order samples
74LVC1G66GW9352 690  58125  0.1600ASIAWPG30,00008/05/2008 Buy online Order samples
   NAARROW ELECTRONICS3,0008/5/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING9,0008/5/2008 Buy online  
   NAFUTURE ELECTRONICS68,4008/5/2008 Buy online  
74LVC1G66GW9352 690  58165  0.1900     not available

Block diagrams/pinning

Technical documents

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOn resistance(Ohms)
74LVC1G66GVSOT753
3.3V PicoGate Bilateral Switch 0.3@3.3V 1.65 - 5.5 5 Low Power or Battery Applications TTL 6.5@3.3V
74LVC1G66GWSOT353
(UMT5; SC-88A)
3.3V PicoGate Bilateral Switch 0.3@3.3V 1.65 - 5.5 5 Low Power or Battery Applications TTL 6.5@3.3V

Similar products

74LVC1G66 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.