NXP Semiconductors


Select site:

English

Datasheet

74LVC1G74
(Product Specification)
26-Jun-08, 20 pages, 111 kB

Download all documentation

General description

The 74LVC1G74 is a single positive edge triggered D-type flip-flop with individual data (D) inputs, clock (CP) inputs, set (SD) and reset (RD) inputs, and complementary Q and Q outputs.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing damaging backflow current through the device when it is powered down.

The set and reset are asynchronous active LOW inputs and operate independently of the clock input. Information on the data input is transferred to the Q output on the LOW-to-HIGH transition of the clock pulse. The D inputs must be stable one set-up time prior to the LOW-to-HIGH clock transition for predictable operation.

Schmitt trigger action at all inputs makes the circuit highly tolerant of slower input rise and fall times.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • 5 V tolerant inputs for interfacing with 5 V logic
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8-B/JESD36 (2.7 V to 3.6 V)
  • +-24 mA output drive (VCC = 3.0 V)
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC1G74DC74LVC1G74DC-G9352 749 73125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74LVC1G74DC
week 1, 2005
74LVC1G74DP74LVC1G74DP-G9352 749 74125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74LVC1G74DP
week 41, 2004
74LVC1G74GD74LVC1G74GD-G9352 867 52125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking74LVC1G74GD
74LVC1G74GM74LVC1G74GM-G9352 772 06125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking74LVC1G74GM
Always Pb-free
74LVC1G74GT74LVC1G74GT-G9352 789 17115Volume productionSOT833-1
(XSON8U)
Reel Pack, SMD, 7"Standard MarkingNot available
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LVC1G74DC9352 749  73125  0.2100NADIGI-KEY CORPORATION3,00011/21/2008 Buy online Order samples
   NADIGI-KEY CORPORATION5,54011/21/2008 Buy online  
   NAMOUSER ELECTRONICS50511/21/2008 Buy online  
74LVC1G74DP9352 749  74125  0.2100      Order samples
74LVC1G74GD9352 867  52125        Order samples
74LVC1G74GM9352 772  06125  0.3200NADIGI-KEY CORPORATION4,00011/21/2008 Buy online not available
   NADIGI-KEY CORPORATION7,99011/21/2008 Buy online  
74LVC1G74GT9352 789  17115  0.3200NAAVNET ELECTRONICS MARKETING5,00011/21/2008 Buy online Order samples
   NADIGI-KEY CORPORATION5,00011/21/2008 Buy online  
   NADIGI-KEY CORPORATION7,94611/21/2008 Buy online  
   NAMOUSER ELECTRONICS5,00011/21/2008 Buy online  

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC1G74DCSOT765-1
(VSSOP8)
Single D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger280 @ 3.3 V3.5@3.3 V1.65-5.5 VLow Power or Battery ApplicationsTTL+/- 24 mA
74LVC1G74DPSOT505-2
(TSSOP8)
Single D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger280 @ 3.3 V3.5@3.3 V1.65-5.5 VLow Power or Battery ApplicationsTTL+/- 24 mA

Similar products

74LVC1G74 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.