NXP Semiconductors


Select site:

English

74LVC1G74

Selection guide

Datasheet

74LVC1G74
(Product Specification)
26-Jun-08, 20 pages, 111 kB

Download all documentation

74LVC1G74 - Single D-type flip-flop with set and reset; positive edge trigger

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LVC1G74 is a single positive edge triggered D-type flip-flop with individual data (D) inputs, clock (CP) inputs, set (SD) and reset (RD) inputs, and complementary Q and Q outputs.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing damaging backflow current through the device when it is powered down.

The set and reset are asynchronous active LOW inputs and operate independently of the clock input. Information on the data input is transferred to the Q output on the LOW-to-HIGH transition of the clock pulse. The D inputs must be stable one set-up time prior to the LOW-to-HIGH clock transition for predictable operation.

Schmitt trigger action at all inputs makes the circuit highly tolerant of slower input rise and fall times.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • 5 V tolerant inputs for interfacing with 5 V logic
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8-B/JESD36 (2.7 V to 3.6 V)
  • +-24 mA output drive (VCC = 3.0 V)
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LVC1G74DC74LVC1G74DC,1259352 749 73125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74LVC1G74DP74LVC1G74DP,1259352 749 74125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74LVC1G74GD74LVC1G74GD,1259352 867 52125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
74LVC1G74GM74LVC1G74GM,1259352 772 06125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking
74LVC1G74GT74LVC1G74GT,1159352 789 17115Volume productionSOT833-1
(XSON8U)
Reel Pack, SMD, 7"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74LVC1G74DC74LVC1G74DC,12574LVC1G74DC
week 1, 2005 3,872,58E+081
74LVC1G74DP74LVC1G74DP,12574LVC1G74DP
week 41, 2004 3,872,58E+081
74LVC1G74GD74LVC1G74GD,12574LVC1G74GD
Always Pb-free 3,872,58E+081
74LVC1G74GM74LVC1G74GM,12574LVC1G74GM
Always Pb-free 3,872,58E+081
74LVC1G74GT74LVC1G74GT,11574LVC1G74GT
Always Pb-free 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC1G74DC9352 749 73125  74LVC1G74DC,125  0.2100NADIGI-KEY CORPORATION6,000 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS50 11/20/2009Buy online 
    NAFUTURE ELECTRONICS60 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS50 11/20/2009Buy online 
    ASIASAC - Taiwanyes300011/20/2009Buy online 
74LVC1G74DP9352 749 74125  74LVC1G74DP,125  0.2100NAMOUSER ELECTRONICS456 11/20/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS3,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS456 11/20/2009Buy online 
74LVC1G74GD9352 867 52125  74LVC1G74GD,125        not available
74LVC1G74GM9352 772 06125  74LVC1G74GM,125  0.3200NADIGI-KEY CORPORATION7,704 11/20/2009Buy onlinenot available
    ASIASACL - Hong Kong/Chinayes400011/20/2009Buy online 
    ASIAWPI16,000400011/19/2009Buy online 
74LVC1G74GT9352 789 17115  74LVC1G74GT,115  0.3200NADIGI-KEY CORPORATION7,572 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS4,852 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING10,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS4,852 11/20/2009Buy online 
    ASIAWPI5,000500011/19/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC1G74DCSOT765-1
(VSSOP8)
Single D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger280 @ 3.3 V3.5@3.3 V1.65-5.5 VLow Power or Battery ApplicationsTTL+/- 24 mA
74LVC1G74DPSOT505
Single D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger280 @ 3.3 V3.5@3.3 V1.65-5.5 VLow Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74LVC1G74 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.