NXP Semiconductors


Select site:

English

74LVC1G80

Selection guide

Datasheet

74LVC1G80
(Product Specification)
29-Aug-07, 16 pages, 91 kB

Download all documentation

74LVC1G80 - Single D-type flip-flop; positive-edge trigger

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LVC1G80 provides a single positive-edge triggered D-type flip-flop.

Information on the data input is transferred to the Q output on the LOW-to-HIGH transition of the clock pulse. The input pin D must be stable one set-up time prior to the LOW-to-HIGH clock transition for predictable operation.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device in a mixed 3.3 V and 5 V environment.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8B/JESD36 (2.7 V to 3.6 V)
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • Multiple package options
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Specified from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LVC1G80GF74LVC1G80GF,1329352 824 26132Volume productionSOT891
(XSON6)
Tape reel smd
74LVC1G80GM74LVC1G80GM,1159352 772 01115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
74LVC1G80GM74LVC1G80GM,1329352 772 01132Volume productionSOT886
(XSON6)
Tape reel smd
74LVC1G80GV74LVC1G80GV,1259352 720 23125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74LVC1G80GW74LVC1G80GW,1259352 686 76125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74LVC1G80GW74LVC1G80GW,1659352 686 76165Volume productionSOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74LVC1G80GF74LVC1G80GF,13274LVC1G80GF
Always Pb-free 3,872,58E+08NA
74LVC1G80GM74LVC1G80GM,11574LVC1G80GM
Always Pb-free 3,872,58E+08NA
74LVC1G80GM74LVC1G80GM,13274LVC1G80GM
Always Pb-free 3,872,58E+08NA
74LVC1G80GV74LVC1G80GV,12574LVC1G80GV
week 36, 2003 3,872,58E+08NA
74LVC1G80GW74LVC1G80GW,12574LVC1G80GW
week 36, 2003 3,872,58E+08NA
74LVC1G80GW74LVC1G80GW,16574LVC1G80GW
week 36, 2003 3,872,58E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC1G80GF9352 824 26132  74LVC1G80GF,132        not available
74LVC1G80GM9352 772 01115  74LVC1G80GM,115  0.2800      Order samples
74LVC1G80GM9352 772 01132  74LVC1G80GM,132  0.2800      not available
74LVC1G80GV9352 720 23125  74LVC1G80GV,125  0.1600NAAVNET ELECTRONICS MARKETING12,000 11/6/2009Buy onlineOrder samples
74LVC1G80GW9352 686 76125  74LVC1G80GW,125  0.1700NAMOUSER ELECTRONICS15 11/6/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS3,000 11/7/2009Buy online 
74LVC1G80GW9352 686 76165  74LVC1G80GW,165  0.1900      not available

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC1G80GVSOT753
(SO5)
3.3V PicoGate D-Type Flip-Flop; Positive-Edge Trigger450 @ 3.3 V 2.4@3.3V1.65 - 5.5Low Power or Battery ApplicationsTTL+/- 32 mA
74LVC1G80GWSOT353-1
(TSSOP5)
3.3V PicoGate D-Type Flip-Flop; Positive-Edge Trigger450 @ 3.3 V 2.4@3.3V1.65-5.5Low Power or Battery ApplicationsTTL+/- 32 mA